Tower® System MFi Interface Module | NXP Semiconductors

Tower System MFi Interface Module

Roll over image to zoom in

Product Details

Features

Connectivity

  • USB A receptacle for connecting to iPhone, iPad, or iPod via standard USB to Lightning or 30-pin cable
  • Optional Lightning and 30-pin dock connector cables supporting all digital accessory dock connections to iPhone, iPad, and iPod devices

Power Management

  • Includes global power supply

Audio

  • Hardware audio codec SGTL5000 with analog stereo audio line out, line in, and headset 3.5 mm connections
  • Digital audio input and output are transferred via the USB connection

Support

  • Useable with various Tower® System processor and peripheral modules

Documentation

Quick reference to our documentation types.

1 document

Recently viewed products

There are no recently viewed products to display.