Graphical LCD Tower System Module | NXP Semiconductors

Graphical LCD Tower System Module

Roll over image to zoom in

Product Details

Features

Connectivity

  • Preassembled with the included secondary TWR-ELEV

Display

  • 4.3" TFT LCD panel
  • WQVGA resolution (480 x 272)
  • 24-bit color depth (TrueColor)
  • 4-wire resistive touch overlay
  • CRTouch Ready Play®
  • X/Y resistive touch detection
  • Capacitive touch detection
  • I2C interface to Tower® System MCU

Support

  • PEG® and eGUI support drivers
  • Compatible with the RGB interface defined on the secondary Tower elevator

Buy Options

TWR-LCD-Image

Click to expand

  • TWR-LCD
    Active

  • Tower System, Peripheral Module, Graphical LCD.

  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

9 documents

Compact List

Application Note (2)
Application Note Software (1)
Fact Sheet (1)
Quick Reference Guide (1)
Reference Manual (1)
Supporting Information (2)
User Guide (1)

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.