ColdFire+ Qx Family | NXP Semiconductors

ColdFire+ Qx Family

Block Diagram

ColdFire MCF51Jx/Qx Block Diagram

ColdFire MCF51Jx/Qx Block Diagram

Features

  • Innovative FlexMemory configurable EEPROM
  • 10 flexible ultra-low-power modes
  • 16-bit ADC and 12-bit digital-to-analog converter (DAC) provide flexible and powerful mixed signal capability
  • Crypto acceleration unit and random number generator for secure communication
  • Integrated capacitive touch-sensing and display support via low-power touch-sensing interface (TSI)
  • Small footprint packages designed for space-constrained application
  • Complimentary MQX Software Solutions
  • This product is included in Our product longevity program, with assured supply for a minimum of 10 years after launch

Buy/Parametrics

1-10 of 12 results

Include 0 NRND

Order

CAD Model

Status

Package Termination Count

Package Type

Flash (kB)

RAM (kB)

Operating Frequency [Max] (MHz)

Supply Voltage [max] (V)

Supply Voltage [min] (V)

GPIO

Ambient Operating Temperature (Min to Max) (℃)

Active

44

HVQFN44R

128

32

50

3.6

1.71

31

-40 to 105

Active

64

LQFP64

128

32

50

3.6

1.71

48

-40 to 105

Active

32

HVQFN32

32

8

50

3.6

1.71

22

-40 to 105

Active

44

HVQFN44R

32

8

50

3.6

1.71

31

-40 to 105

Active

44

HVQFN44R

64

16

50

3.6

1.71

31

-40 to 105

Active

48

LQFP48

64

16

50

3.6

1.71

35

-40 to 105

Active

44

HVQFN44R

128

32

50

3.6

1.71

31

-40 to 105

Active

64

LQFP64

128

32

50

3.6

1.71

48

-40 to 105

Active

32

HVQFN32

32

8

50

3.6

1.71

22

-40 to 105

Active

44

HVQFN44R

32

8

50

3.6

1.71

31

-40 to 105

Documentation

Quick reference to our documentation types.

1-5 of 29 documents

Show All

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 11 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 5 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

3 trainings

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support