MCF51QM64VHS Product Information|NXP

Buy Options

MCF51QM64VHS

Active

12NC: 935311102557

Details

Order

Order from distributors

Operating Features

ParameterValue
Flash (kB)
64
RAM (kB)
16
Operating Frequency [Max] (MHz)
50
Supply Voltage [max] (V)
3.6
ParameterValue
Supply Voltage [min] (V)
1.71
GPIO
31
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MCF51QM64VHS(935311102557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
97.8

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCF51QM64VHS
(935311102557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCF51QM64VHS
(935311102557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCF51QM64VHS
(935311102557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCF51QM64VHS
(935311102557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCF51QM64VHS
(935311102557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MCF51Qx

The ColdFire®+ MCF51Qx portfolio is defined by two families (QM and QU) that scale from 32 KB to 128 KB of flash with innovative FlexMemory, configurable embedded EEPROM. Featuring ultra-low-power capabilities in small 5 x 5 mm footprint packages, the MCF51Qx family also offers a rich combination of peripherals including high-accuracy 16-bit analog-to-digital converter (ADC), hardware encryption, an innovative touch-sensing interface and more. These features make this a highly integrated, cost-effective 32-bit microcontroller solution for consumer and industrial applications. Both ColdFire+ MCF51Qx families are software and pin-compatible with each other as well as the ColdFire+ MCF51JF and MCF51JU families to maximize code re-use and shorten development time and investment.