MC33777 | Battery Junction Box Monitor IC | NXP Semiconductors

Battery Junction Box Monitor IC

Roll over image to zoom in

Block Diagram

MC33777

MC33777A Block Diagram

Features

Current Measurement

  • Four current measurement channels (supporting two ASIL D current measurements)
  • Per channel, one precise measurement branch and one fast measurement branch
  • Shunt temperature drift compensation based on external temperature sensor
  • Overcurrent detection (threshold, di/dt calculation, melting fuse emulation)

Voltage and General-Purpose Measurements

  • 16 analog inputs supporting redundant measurements

Decision Engine Event Manager

  • Configurable decision engine to assess measurement inputs and trigger reactions
  • Set of event signals (ex: high di/dt, overcurrent, overvoltage, overtemperature...)
  • Triggering reactions (ex: Pyrotechnic Switch controller, MCU wake-up, GPIOs...)

Pyrotechnic Switch Controller

  • Two independent controllers including driver stage
  • AK-LV 16 (2012-07) compliant
  • Triggering by the decision engine event manager without MCU processing
  • Extensive set of diagnostics (diagnostic current, capacitor measurement, ESR measurement...)

Communication

  • SPI interface and I²C interface
  • MCU interface supporting SPI or TPL3

Buy/Parametrics

8 results

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Package Type

Package Termination Count

Ambient Operating Temperature (Min to Max) (℃)

Pyrotechnic Switch Controller (PSC)

Number of Independent Current Measurement Channels

Overcurrent Detection Mechanisms

Shunt Temperature Compensation

Safety Level

GPIO

Isolated Daisy Chain Communication (TPL)

Active

1K @ US$4.45

HLQFP64

64

-40 to 125

2

Gradient (di/dt), Melting Fuse Emulation, Threshold

Integrated

up to ASIL D

16

no

Active

1K @ US$4.45

HLQFP64

64

-40 to 125

2

Gradient (di/dt), Melting Fuse Emulation, Threshold

Integrated

up to ASIL D

16

yes

Active

1K @ US$6.47

HLQFP64

64

-40 to 125

2

4

Gradient (di/dt), Melting Fuse Emulation, Threshold

Integrated

up to ASIL D

16

no

Active

1K @ US$6.47

HLQFP64

64

-40 to 125

2

4

Gradient (di/dt), Melting Fuse Emulation, Threshold

Integrated

up to ASIL D

16

yes

Active

1K @ US$5.24

HLQFP64

64

-40 to 125

1

2

Gradient (di/dt), Melting Fuse Emulation, Threshold

Integrated

up to ASIL D

16

no

Active

1K @ US$5.24

HLQFP64

64

-40 to 125

1

2

Gradient (di/dt), Melting Fuse Emulation, Threshold

Integrated

up to ASIL D

16

yes

Active

1K @ US$5.82

HLQFP64

64

-40 to 125

2

2

Gradient (di/dt), Melting Fuse Emulation, Threshold

Integrated

up to ASIL D

16

no

Active

1K @ US$5.82

HLQFP64

64

-40 to 125

2

2

Gradient (di/dt), Melting Fuse Emulation, Threshold

Integrated

up to ASIL D

16

yes

N true 0 PSPMC33777en 1 Product Brief Product Brief t532 1 en_US en_US en Product Brief Product Brief 1 1 1.0 English The MC33777A is a battery junction box controller integrated circuit (IC) designed for automotive applications, such as hybrid electric vehicles (HEV), electric vehicles (EV), and industrial applications (ESS). 1726543949302721108928 PSP 228.8 KB None None documents None 1726543949302721108928 /docs/en/product-brief/MC33777A_PB.pdf 228831 /docs/en/product-brief/MC33777A_PB.pdf MC33777A_PB documents N N 2024-09-16 Battery Junction Box Monitor Integrated Circuit Product Brief /docs/en/product-brief/MC33777A_PB.pdf /docs/en/product-brief/MC33777A_PB.pdf Product Brief N 899114358132306053 2024-09-16 pdf N en Sep 13, 2024 899114358132306053 Product Brief Y N Battery Junction Box Monitor Integrated Circuit Product Brief false 0 MC33777 downloads en true 1 Y PSP Y Y Product Brief 1 /docs/en/product-brief/MC33777A_PB.pdf 2024-09-16 1726543949302721108928 PSP 1 Sep 13, 2024 Product Brief The MC33777A is a battery junction box controller integrated circuit (IC) designed for automotive applications, such as hybrid electric vehicles (HEV), electric vehicles (EV), and industrial applications (ESS). None /docs/en/product-brief/MC33777A_PB.pdf English documents 228831 None 899114358132306053 2024-09-16 N /docs/en/product-brief/MC33777A_PB.pdf Battery Junction Box Monitor Integrated Circuit Product Brief /docs/en/product-brief/MC33777A_PB.pdf documents 899114358132306053 Product Brief N en None Y pdf 1.0 N N Battery Junction Box Monitor Integrated Circuit Product Brief 228.8 KB MC33777A_PB N 1726543949302721108928 true Y Products

Documentation

Quick reference to our documentation types.

1 documents

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

2 software files

  • Debugging and Visualization Tools

    BMS Tools - ScriptGUI

  • Debugging and Visualization Tools

    BMS Tools - EvalGUI

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?