Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HLQFP64: HLQFP64, plastic, thermal enhanced low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body
12NC: 935464863557
Details
Order
12NC: 935464863528
Details
Order
Parameter | Value |
---|---|
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Number of Independent Current Measurement Channels | 2 |
Overcurrent Detection Mechanisms | Gradient (di/dt), Melting Fuse Emulation, Threshold |
Shunt Temperature Compensation | Integrated |
Parameter | Value |
---|---|
Safety Level | up to ASIL D |
GPIO | 16 |
Isolated Daisy Chain Communication (TPL) | Yes |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MC33776ATA1AE(935464863557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 363.7184 | |
MC33776ATA1AER2(935464863528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 363.7184 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC33776ATA1AE (935464863557) | ISO 26262 | 3 | 260 | 40 | |||
MC33776ATA1AER2 (935464863528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MC33776ATA1AE (935464863557) | 854239 |
MC33776ATA1AER2 (935464863528) | 854239 |
The MC33777A is a battery junction box controller IC designed for automotive applications such as hybrid electric vehicles (HEV), electric vehicles (EV), and industrial applications (ESS).
The device can drive two pyrotechnic switches independently and includes an extensive set of diagnostics.
The device measures redundantly currents, voltages, and temperatures. It processes the results and detects fault events (short circuit, system overload, crash signals...). These events can be combined and used to trigger reactions without a microcontroller (GPIOs, pyrotechnic switch).
The device offers an isolated daisy chain (TPL3) or a Serial Peripheral Interface (SPI) for communication with the MCU. The MC33777A allows reaching the highest automotive safety integrity level (ASIL D) with all its features.