Access Secure Information About Our Products
Sign in to access authorized secure information. Learn more about secure access rights.
Sign in for a personalized NXP experience.
NXP LIN solutions offer a complete and versatile range of LIN automotive products including single, dual, quad LIN transceivers and LIN mini system basis chips.
NXP's single and multi channel LIN transceiver portfolio offers robust, pin and footprint compatible solutions each with a different feature set offering a compact and optimum application fit. All transceivers are AEC-Q100 qualified and compliant with LIN2.x/ISO 17987-4:2016 (12 V) and SAE J2602. Almost all transceivers are available in an SO8 and small leadless HVSON8 package.
Choosing the right product just got easier. View all product finder tools.
Serial link bus interface device that provides bi-directional half-duplex interfacing in automotive diagnostic applications.
LIN physical layer component compatible with LIN2.1 and SAEJ2602.2 dedicated to automotive LIN sub-bus applications.
SPI controlled system basis chip that combines frequently used functions in an MCU-based system with a LIN transceiver.
CAN/LIN system basis chip (SBC) combining multiple features for automotive applications and robotic systems.
Power management unit for the MCU and additional integrated circuits such as sensors, CAN transceivers and LIN transceivers.
LIN SBC with 2 x 60 mA high side drivers which provides full SPI readable diagnostics and is targeted for automotive applications.
LIN SBC with DC motor pre-driver. It provides full SPI readable diagnostics and is targeted for automotive applications.
LIN SBC, combining many used functions in a MCU-based system, with DC motor predriver and current sense, for automotive applications.
Integrated single-package solution that includes a high-performance HC08 MCU with a SMARTMOS analog control IC.
Quad LIN commander channel device. Each of the 4 channels contains a LIN commander controller and LIN transceiver with commander termination.
Interface between the LIN leader/follower protocol controller and the physical bus in a local interconnect network (LIN).
Interface between the local interconnect network (LIN) leader/follower protocol controller and the physical bus in a LIN.
Dual LIN 2.2 compliant SAE J2602 transceiver that provides the interface between a LIN leader/follower protocol controller and the physical bus.
Quad LIN transceiver that provides the interface between a local interconnect network (LIN) leader/follower protocol controller and the physical bus in a LIN network.
LIN 2.2 A / SAE J2602 transceiver optimized for automotive applications. It is the interface between the LIN leader/follower protocol controller and the physical bus.
LIN transceiver has an integrated dominant time-out function. This LIN 2.2A/SAE J2602 transceiver is optimized for automotive applications.
Quad LIN commander channel device that provides the interface between a LIN commander protocol controller and the physical bus in a LIN network.
LIN mini system basis chip (SBC) with a LIN transceiver designed for automotive applications that require in-vehicle networking.
NXP offers evaluation boards and reference designs that make secure edge solutions connected and efficient with innovative analog technologies. Start today.
Discover the SPI-to-Multiple LIN bridge and how it innovatively changes the way LIN systems are connected to the microcontroller for the ECUs in the car.
Advanced analog products for automotive and industrial markets.
Read the selector guideSign in to access authorized secure information. Learn more about secure access rights.
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
Automotive LIN Solutions
500 characters remaining.
*Describe the justification for your access request for the approver.