Multimedia Applications Processors - Dual Ethernet, Dual CAN, LCD Touch Screen, Arm9 Core

Block Diagram

i.MX287 Multimedia Applications Processor Block Diagram

i.MX287 Multimedia Applications Processor Block Diagram

Features

  • 454MHz Arm926EJ-S™ core with 16KB/32KB Cache
  • PMU with high efficiency on-chip DC/DC, supports Li-Ion batteries
  • 10/100 Dual IEEE® 1588 Ethernet with RMII support and L2 Switch
  • Dual CAN interfaces
  • LCD Controller with Touchscreen
  • NAND support – SLC/MLC and eMMC 4.4 managed
  • Hardware BCH (up to 20-bit correction)
  • 200 MHz 16-bit DDR2, LV-DDR2, mDDR external memory support
  • Dual High-speed USB with embedded PHY
  • 8 General purpose 12-bit ADC channels and single 2 Msps ADC channel
  • Temperature sensor for thermal protection
  • Multiple connectivity ports (UARTs, SSP, SDIO, SPI, I2C, I2S)
  • 3.3V I/O, 10 year lifetime (Industrial)
  • Package and Temperature
    • 289 BGA 14x14mm .8mm
    • -40C to +85C (Industrial)
  • This product is included in NXP's product longevity program, with assured supply for a minimum of 15 years after launch

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 21 documents

Show All

Design Files

Quick reference to our design files types.

3 design files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1-5 of 23 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 56 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

2 trainings

Support

What do you need help with?