MCIMX280CVM4C Product Information|NXP

Buy Options

MCIMX280CVM4C

Active

12NC: 935369795557

Details

Order

Order from distributors

MCIMX280CVM4CR2

Active

12NC: 935369795518

Details

Order

Order from distributors

Operating Features

ParameterValue
Core Type
Arm9
Operating Frequency [Max] (MHz)
454
Core: Number of cores (SPEC)
1
ParameterValue
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
Cache (KB)
32
RAM (kB)
128

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCIMX280CVM4C(935369795557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
465.4
MCIMX280CVM4CR2(935369795518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
465.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCIMX280CVM4C
(935369795557)
No
3
260
40
MCIMX280CVM4CR2
(935369795518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MCIMX280CVM4C
(935369795557)
854231
5A992C
G168385
MCIMX280CVM4CR2
(935369795518)
854231
5A992C
G168385

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCIMX280CVM4C
(935369795557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCIMX280CVM4CR2
(935369795518)
MCIMX280CVM4C
(935369795557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCIMX280CVM4CR2
(935369795518)

More about i.MX280

The i.MX280 is a low-power, high-performance applications processor optimized for the general embedded industrial and consumer markets. The core of the i.MX280 is Our fast, proven, power-efficient implementation of the Arm926EJ-S™ core, with speeds of up to 454 MHz. Ideal for building applications that do not require a display such as media and smart energy gateways/managers, handheld printers and scanners or communications modules, the i.MX280 comes with a comprehensive suite of software and tools to get you started today.