Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LFBGA289: LFBGA289, plastic, low profile fine-pitch ball grid array; 289 balls; 0.8 mm pitch; 14 mm x 14 mm x 1.37 mm body
12NC: 935323113557
Details
Order
12NC: 935323113518
Details
Order
Parameter | Value |
---|---|
Core Type | Arm9 |
Operating Frequency [Max] (MHz) | 454 |
Core: Number of cores (SPEC) | 1 |
Parameter | Value |
---|---|
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Cache (KB) | 32 |
RAM (kB) | 128 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCIMX280CVM4B(935323113557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 465.4 | |
MCIMX280CVM4BR2(935323113518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 465.4 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCIMX280CVM4B (935323113557) | No | 3 | 260 | 40 | |||
MCIMX280CVM4BR2 (935323113518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MCIMX280CVM4B (935323113557) | 854231 | 5A992C | G168385 |
MCIMX280CVM4BR2 (935323113518) | 854231 | 5A992C | G168385 |
Part/12NC | Discontinuance Notice | Replacement |
---|---|---|
MCIMX280CVM4B (935323113557) | - | MCIMX280CVM4C (935369795557) |
MCIMX280CVM4BR2 (935323113518) | - | MCIMX280CVM4CR2 (935369795518) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCIMX280CVM4B (935323113557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCIMX280CVM4BR2 (935323113518) | ||||
MCIMX280CVM4B (935323113557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCIMX280CVM4BR2 (935323113518) | ||||
MCIMX280CVM4B (935323113557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The i.MX280 is a low-power, high-performance applications processor optimized for the general embedded industrial and consumer markets. The core of the i.MX280 is Our fast, proven, power-efficient implementation of the Arm926EJ-S™ core, with speeds of up to 454 MHz. Ideal for building applications that do not require a display such as media and smart energy gateways/managers, handheld printers and scanners or communications modules, the i.MX280 comes with a comprehensive suite of software and tools to get you started today.