MCIMX286DVM4B Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core Type
Arm9
Operating Frequency [Max] (MHz)
454
Core: Number of cores (SPEC)
1
ParameterValue
Ambient Operating Temperature (Min to Max) (℃)
-20 to 75
Cache (KB)
32
RAM (kB)
128

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCIMX286DVM4B(935312782557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
465.4
MCIMX286DVM4BR(935312782518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
465.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCIMX286DVM4B
(935312782557)
No
3
260
40
MCIMX286DVM4BR
(935312782518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MCIMX286DVM4B
(935312782557)
854231
5A992C
G168385
MCIMX286DVM4BR
(935312782518)
854231
5A992C
G168385

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeReplacement
MCIMX286DVM4B
(935312782557)
-
MCIMX286DVM4C
(935369799557)
MCIMX286DVM4BR
(935312782518)
-
MCIMX286DVM4CR
(935369799518)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCIMX286DVM4B
(935312782557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCIMX286DVM4BR
(935312782518)
MCIMX286DVM4B
(935312782557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCIMX286DVM4BR
(935312782518)
MCIMX286DVM4B
(935312782557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MCIMX286DVM4BR
(935312782518)

More about i.MX286

The i.MX286 has all the advantages of the low power, high-performance i.MX283 with an extra level of connectivity features by offering dual CAN support. The i.MX286 is suitable for a wide range of applications such as Human-Machine Interfaces (HMI) for Appliances, Building Contol, Factory Automation, Printers, Security Panels and factory robotics displays. Get started today building the next great portable product based on the i.MX286.