Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LFBGA289: LFBGA289, plastic, low profile fine-pitch ball grid array; 289 balls; 0.8 mm pitch; 14 mm x 14 mm x 1.37 mm body
12NC: 935369799557
Details
Order
12NC: 935369799518
Details
Order
Parameter | Value |
---|---|
Core Type | Arm9 |
Operating Frequency [Max] (MHz) | 454 |
Core: Number of cores (SPEC) | 1 |
Parameter | Value |
---|---|
Ambient Operating Temperature (Min to Max) (℃) | -20 to 75 |
Cache (KB) | 32 |
RAM (kB) | 128 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCIMX286DVM4C(935369799557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 465.4 | |
MCIMX286DVM4CR(935369799518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 465.4 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCIMX286DVM4C (935369799557) | No | 3 | 260 | 40 | |||
MCIMX286DVM4CR (935369799518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MCIMX286DVM4C (935369799557) | 854231 | 5A992C | G168385 |
MCIMX286DVM4CR (935369799518) | 854231 | 5A992C | G168385 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCIMX286DVM4C (935369799557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCIMX286DVM4CR (935369799518) | ||||
MCIMX286DVM4C (935369799557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCIMX286DVM4CR (935369799518) |
The i.MX286 has all the advantages of the low power, high-performance i.MX283 with an extra level of connectivity features by offering dual CAN support. The i.MX286 is suitable for a wide range of applications such as Human-Machine Interfaces (HMI) for Appliances, Building Contol, Factory Automation, Printers, Security Panels and factory robotics displays. Get started today building the next great portable product based on the i.MX286.