MCIMX283DVM4B Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core Type
Arm9
Operating Frequency [Max] (MHz)
454
Core: Number of cores (SPEC)
1
ParameterValue
Ambient Operating Temperature (Min to Max) (℃)
-20 to 70
Cache (KB)
32
RAM (kB)
128

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCIMX283DVM4B(935314285557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
465.4
MCIMX283DVM4BR2(935314285518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
465.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCIMX283DVM4B
(935314285557)
No
3
260
40
MCIMX283DVM4BR2
(935314285518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MCIMX283DVM4B
(935314285557)
854231
5A992C
G168385
MCIMX283DVM4BR2
(935314285518)
854231
5A992C
G168385

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeReplacement
MCIMX283DVM4B
(935314285557)
-
MCIMX283DVM4C
(935369797557)
MCIMX283DVM4BR2
(935314285518)
-
MCIMX283DVM4CR2
(935369797518)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCIMX283DVM4B
(935314285557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCIMX283DVM4BR2
(935314285518)
MCIMX283DVM4B
(935314285557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCIMX283DVM4BR2
(935314285518)
MCIMX283DVM4B
(935314285557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MCIMX283DVM4BR2
(935314285518)

More about i.MX283

The i.MX283 applications processor offers a low-power, high-performance solution that comes optimized for the general embedded industrial and consumer markets.

  • Enables applications such as media and smart energy gateways, handheld printers and scanners, and portable medical devices
  • Reduces system cost and complexity and provides greater flexibility in system design
  • Provides extended temperature coverage for harsh environments
  • Industrial qualification and product longevity supports the full life of the product in the field
  • Supported by a comprehensive suite of software and tools
More