i.MX RT700 Crossover MCU with Arm® Cortex®-M33, NPU, DSP and GPU Cores | NXP Semiconductors

i.MX RT700 Crossover MCU with Arm® Cortex®-M33, NPU, DSP and GPU Cores

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Roll over image to zoom in

Block Diagram

i.MX RT700 Crossover MCU

i.MX RT700

Features

Core Platform

  • Main Compute Subsystem
    • Arm Cortex-M33 up to 325 MHz
    • HiFi 4 DSP up to 325 MHz
    • eIQ Neutron NPU up to 325 MHz
  • Sense Compute Subsystem
    • Arm Cortex-M33 up to 250 MHz
    • HiFi 1 DSP up to 250 MHz

Memory

  • 7.5 MB on-chip SRAM
  • Three xSPI interfaces for off-chip memory expansion, supporting up to 16b wide external memories up to 250 MHz DDR

Peripherals

  • eUSB support with integrated PHY
  • Two SD/eMMC memory card interfaces—one supporting eMMC 5.0 with HS400/DDR operation
  • USB high-speed host/device controller with on-chip PHY
  • A digital microphone interface supporting up to 8 channels
  • Serial peripherals (UART/I²C/I3C/SPI/HSPI/SAI)

Graphics

  • 2.5D GPU with vector graphics acceleration and frame buffer compression
  • EZH-V using RISC-V core with additional SIMD/DSP instructions
  • Full openVG 1.1 support
  • Upto 720p@60FPS from on-chip SRAM
  • LCD Interface + MIPI DSI
  • Integrated JPEG and PNG support
  • CSI 8/10/16-bit parallel (via FlexIO)

Security

  • EdgeLock® Secure Enclave (Core Profile)
    • Secure boot and debug
    • Cryptographic services (TRNG, DICE, UID, PUF, OTP)
    • Crypto accelerators for PKC, AES, SHA, etc
    • Security monitoring with tamper and intrusion detection
    • Device Attestation with support of Device Identifier Composition Engine (DICE)
    • Life cycle management

MCUXpresso Developer Experience

More

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.