PN5180 | NFC IC for POS Solutions | NXP Semiconductors

Full NFC Forum-Compliant Frontend IC

Roll over image to zoom in

Product Details

Features

Supports various RF operating modes

  • Reader/Writer mode supporting ISO/IEC 14443-A up to 848 kBit/s, MIFARE®
  • Reader/Writer mode supporting ISO/IEC 14443-B up to 848 kBit/s
  • Reader/Writer mode supporting JIS X 6319-4 (comparable with FeliCa scheme)
  • Reader/Writer mode supporting ISO/IEC 15693
  • Reader/Writer mode supporting ISO/IEC 18000-3 Mode 3
  • ISO/IEC 18092 (NFC-IP1)
  • ISO/IEC 21481 (NFC-IP-2)
  • ISO/IEC 14443-type A Card emulation up to 848 kBit/s
  • All NFC tag types

SPI implemented host interface

  • SPI interface with data rates up to 7 Mbit/s with MOSI, MISO, NSS, and SCK signals
  • Interrupt request line to inform host controller on events
  • EEPROM configurable pull-up resistor on SPI MISO line
  • A busy line to indicate the availability of data for reading

No Host Controller Interaction required

  • Dynamic Power Control (DPC)
  • Adaptive Waveform Control (AWC)
  • Adaptive Receiver Control (ARC)
  • Fully automatic EMD error handling

Other Features

  • Zero-Power-Wake-Up
  • Proven compliancy with all standards relevant to NFC, contactless operation, and EMVCo 3.1
  • Development kit with 32-bit NXP LPC1769 MCU and antenna
  • Supported by the NFC Cockpit Configuration Tool

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 18 documents

Compact List

Application Note (12)
Show All

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 18 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 9 trainings

Show All

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.