Quad Valve Controller System on Chip

  • This page contains information on a product that is not recommended for new designs.

Roll over image to zoom in

Block Diagram

MC34SB0410 Quad Valve and Pump Controller Block Diagram

MC34SB0410 Quad Valve and Pump Controller System on Chip block diagram

Features

Supply Voltage

  • 6 V (Min), 36 V (Max)

Low Side Drivers (x4)

  • Four low side drivers regulated up to 2.25 A
  • +/-2.0% precision reachable with calibration
  • Four low side drivers PWM up to 5 kHz with a maximum current capability up to 5 A
  • All low side drivers are integrated to save PCB space

High Side Pre-Driver

  • Allows to control a motor up to 16 kHz

10-Bit ADC

  • ADC can monitor external or internal signals to enhance the control unit safety level

Embedded Supervision

  • Under-voltage, over-voltage, clock fail detection
  • Open load, short circuit, over temperature detection on each low side
  • Vds monitoring of each low side driver in real time
  • Over current and over temperature detection on the high side pre-driver

Serial Peripheral Interface (SPI)

  • Only one SPI is needed to control the device
  • MCU sent only once the current or the duty-cycle targeted through the SPI
  • MCU does not need to generate PWM signals at high frequency

Key Features

  • Load current(IL) 2.25, 5.3 A (Typ)
  • SPI interface and input control

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

3 documents

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?