LPC4367JET100|Arm Cortex-M4/M0|32-bit MCU | NXP Semiconductors

High Performance 32-bit Microcontroller based on Arm® Cortex®-M4/M0

More

See product image

Product Details

Features

  • Cortex-M4 Processor core
    • Arm Cortex-M4 processor (version r0p1), running at frequencies of up to 204 MHz.
    • Built-in Memory Protection Unit (MPU) supporting eight regions.
    • Built-in Nested Vectored Interrupt Controller (NVIC).
    • Hardware floating-point unit.
    • Non-maskable Interrupt (NMI) input.
    • JTAG and Serial Wire Debug (SWD), serial trace, eight breakpoints, and four watch points.
    • Enhanced Trace Module (ETM) and Enhanced Trace Buffer (ETB) support.
    • System tick timer.
  • Cortex-M0 Processor core
    • Arm Cortex-M0 co-processor (version r0p0) capable of off-loading the main Arm Cortex-M4 application processor.
    • Running at frequencies of up to 204 MHz.
    • JTAG
    • Built-in NVIC.
  • Cortex-M0 subsystem
    • Arm Cortex-M0 coprocessor controlling the SPI and SGPIO residing on a separate AHB multilayer matrix. Includes 2 kB + 16 kB of SRAM.
    • Running at frequencies of up to 204 MHz.
    • Connected via a core-to-core bridge to the main AHB multilayer matrix and the main Arm Cortex-M4 processor.
    • JTAG and built-in NVIC.
  • On-chip memory
    • Up to 1 MB on-chip dual bank flash memory with flash accelerator.
    • 16 kB on-chip EEPROM data memory.
    • 154 kB SRAM for code and data use.
    • Multiple SRAM blocks with separate bus access. Two SRAM blocks can be powered down individually.
    • 64 kB ROM containing boot code and on-chip software drivers.
    • 64 bit+ 256 bit of One-Time Programmable (OTP) memory for general-purpose use.
  • Configurable digital peripherals
    • Serial GPIO (SGPIO) interface.
    • SCTimer/PWM subsystem on AHB.
    • Global Input Multiplexer Array (GIMA) allows to cross-connect multiple inputs and outputs to event driven peripherals like the timers, SCTimer/PWM, and ADC0/1.
  • Serial interfaces
    • Quad SPI Flash Interface (SPIFI) with four lanes and up to 52 MB per second.
    • 10/100T Ethernet MAC with RMII and MII interfaces and DMA support for high throughput at low CPU load. Support for IEEE 1588 time stamping/advanced time stamping (IEEE 1588-2008 v2).
    • One High-speed USB 2.0 Host/Device/OTG interface with DMA support and on-chip high-speed PHY.
    • One High-speed USB 2.0 Host/Device interface with DMA support, on-chip full-speed PHY and ULPI interface to external high-speed PHY.
    • USB interface electrical test software included in ROM USB stack.
    • One 550 UART with DMA support and full modem interface.
    • Three 550 USARTs with DMA and synchronous mode support and a smart card interface conforming to ISO7816 specification. One USART with IrDA interface.
    • Up to two C_CAN 2.0B controllers with one channel each.
    • Two SSP controllers with FIFO and multi-protocol support. Both SSPs with DMA support.
    • One SPI controller.
    • One Fast-mode Plus I²C-bus interface with monitor mode and with open-drain I/O pins conforming to the full I²C-bus specification. Supports data rates of up to 1 Mbit/s.
    • One standard I²C-bus interface with monitor mode and with standard I/O pins.
    • Two I²S interfaces, each with DMA support and with one input and one output.
  • Digital peripherals
    • External Memory Controller (EMC) supporting external SRAM, ROM, NOR flash, and SDRAM devices.
    • LCD controller with DMA support and a programmable display resolution of up to 1024 H × 768 V. Supports monochrome and color STN panels and TFT color panels; supports 1/2/4/8 bpp Color Look-Up Table (CLUT) and 16/24-bit direct pixel mapping. Available on parts LPC4357/53 only.
    • Secure Digital Input Output (SD/MMC) card interface.
    • Eight-channel General-Purpose DMA controller can access all memories on the AHB and all DMA-capable AHB followers
    • Up to 164 General-Purpose Input/Output (GPIO) pins with configurable pull-up/pull-down resistors.
    • GPIO registers are located on the AHB for fast access. GPIO ports have DMA support.
    • Up to eight GPIO pins can be selected from all GPIO pins as edge and level sensitive interrupt sources.
    • Two GPIO group interrupt modules enable an interrupt based on a programmable pattern of input states of a group of GPIO pins.
    • Four general-purpose timer/counters with capture and match capabilities.
    • One motor control Pulse Width Modulator (PWM) for three-phase motor control.
    • One Quadrature Encoder Interface (QEI).
    • Repetitive Interrupt timer (RI timer).
    • Windowed watchdog timer (WWDT).
    • Ultra-low power Real-Time Clock (RTC) on separate power domain with 256 bytes of battery powered backup registers.
    • Alarm timer; can be battery powered.
  • Analog peripherals
    • One 10-bit DAC with DMA support and a data conversion rate of 400 kSamples/s.
    • Two 10-bit ADCs with DMA support and a data conversion rate of 400 kSamples/s. Up to eight input channels per ADC.
  • Unique ID for each device.
  • Clock generation unit
    • Crystal oscillator with an operating range of 1 MHz to 25 MHz.
    • 12 MHz internal RC oscillator trimmed to 3 % accuracy over temperature and voltage (1.5 % accuracy for Tamb = 0 °C to 85 °C).
    • Ultra-low power Real-Time Clock (RTC) crystal oscillator.
    • Three PLLs allow CPU operation up to the maximum CPU rate without the need for a high-frequency crystal. The second PLL can be used with the High-speed USB, the third PLL can be used as audio PLL.
    • Clock output.
  • Power
    • Single 3.3 V (2.4 V to 3.6 V) power supply with on-chip DC-to-DC converter for the core supply and the RTC power domain.
    • RTC power domain can be powered separately by a 3 V battery supply.
    • Four reduced power modes: Sleep, Deep-sleep, Power-down, and Deep power-down.
    • Processor wake-up from Sleep mode via wake-up interrupts from various peripherals.
    • Wake-up from Deep-sleep, Power-down, and Deep power-down modes via external interrupts and interrupts generated by battery powered blocks in the RTC power domain.
    • Brownout detect with four separate thresholds for interrupt and forced reset.
    • Power-On Reset (POR).
  • Available as LQFP208, LBGA256, or TFBGA100 packages.

Target Applications

  • Industrial HMI
  • Secure IoT Gateways
  • Industrial automation
  • Industrial control
  • Consumer health devices
  • Communication hubs
  • Embedded audio applications
  • Automotive aftermarket
  • White goods

More

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Operating Frequency [Max] (MHz)

Flash (kB)

Security

GPIO

Ethernet

USB Controllers

CAN

UART

I2C

SPI

I2S

ADC (Channels)

ADC (bits)

ADC sample rate

DAC (bits)

Timers

Timer (bits)

SCTimer / PWM

Package Type

Temperature range

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Status

Product category

204

1024

N

49

1

2

2

4

2

1

2

2

10

400 ksps

10

1

32

1

TFBGA100

-40 °C to +105 °C

2.4

3.6

Active

190-LPC4300-

N true 0 PSPLPC4367JET100en 7 Application Note Application Note t789 2 Data Sheet Data Sheet t520 1 Errata Errata t522 1 Package Information Package Information t790 1 Training Presentation Training Presentation t878 1 User Guide User Guide t792 1 en_US en_US en Data Sheet Data Sheet 1 1 1.3 English 1448047587917686102120 PSP 7.2 MB None None documents None 1448047587917686102120 /docs/en/data-sheet/LPC436X.pdf 7170920 /docs/en/data-sheet/LPC436X.pdf LPC436X documents N N 2016-03-15 32-bit Arm<sup>®</sup> Cortex<sup>®</sup>-M4/M0 MCU; up to 1 MB flash and 154 kB SRAM; Ethernet, two High-speed USB, LCD, EMC /docs/en/data-sheet/LPC436X.pdf /docs/en/data-sheet/LPC436X.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Feb 5, 2020 980000996212993340 Data Sheet Y N 32-bit Arm<sup>®</sup> Cortex<sup>®</sup>-M4/M0 MCU; up to 1 MB flash and 154 kB SRAM; Ethernet, two High-speed USB, LCD, EMC Application Note Application Note 2 2 1.0 English This technical note describes the history of USBD ROM device driver stack, the differences between LPC4300/LPC1800 series and the rest of the MCUs with USB controller, releases of the 1531319964919730710290 PSP 8.6 MB None None documents None 1531319964919730710290 /docs/en/application-note/TN00041.zip 8564695 /docs/en/application-note/TN00041.zip TN00041 documents N N 2018-07-11 USBD Library for LPC4300/LPC1800 series MCUs /docs/en/application-note/TN00041.zip /docs/en/application-note/TN00041.zip Application Note N 645036621402383989 2022-12-07 zip N en Jul 9, 2018 645036621402383989 Application Note Y N USBD Library for LPC4300/LPC1800 series MCUs 3 1 English 1503441357825705814050 PSP 3.2 MB None None documents None 1503441357825705814050 /docs/en/nxp/application-notes/AN12027.zip 3220460 /docs/en/nxp/application-notes/AN12027.zip AN12027 documents N N 2017-08-22 Connecting TFT LCD with LCD controller of LPC MCU /docs/en/nxp/application-notes/AN12027.zip /docs/en/nxp/application-notes/AN12027.zip Application Note N 645036621402383989 2024-12-03 zip N en Aug 22, 2017 645036621402383989 Application Note Y N Connecting TFT LCD with LCD controller of LPC MCU User Guide User Guide 1 4 2.5 English The LPC43xx/LPC43Sxx are Arm Cortex-M4 based micro-controllers for embedded applications which include an Arm Cortex-M0 co-processor, up to 1 MB of flash, up to 264 kB of SRAM, and operate at CPU frequencies of up to 204 MHz. 1442125667541707618959 PSP 13.6 MB Registration without Disclaimer None documents Extended 1442125667541707618959 /secured/assets/documents/en/user-guide/UM10503.pdf 13616480 /secured/assets/documents/en/user-guide/UM10503.pdf UM10503 documents Y N 2017-07-27 LPC43xx/LPC43Sxx Arm® Cortex®-M4/M0 multi-core microcontroller /webapp/Download?colCode=UM10503 /secured/assets/documents/en/user-guide/UM10503.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en Sep 13, 2019 132339537837198660 User Guide Y N LPC43xx/LPC43Sxx Arm® Cortex®-M4/M0 multi-core microcontroller Errata Errata 1 5 2.3 English This errata sheet describes both the known functional problems and any deviations from the electrical specifications known at the release date of this document. 1448047539068712610074 PSP 463.6 KB None None documents None 1448047539068712610074 /docs/en/errata/ES_LPC436X_FLASH.pdf 463593 /docs/en/errata/ES_LPC436X_FLASH.pdf ES_LPC436X_FLASH documents N N 2018-03-08 Errata sheet LPC436x flash-based devices /docs/en/errata/ES_LPC436X_FLASH.pdf /docs/en/errata/ES_LPC436X_FLASH.pdf Errata N 155452329886410597 2022-12-07 pdf N en Feb 5, 2020 155452329886410597 Errata Y N Errata sheet LPC436x flash-based devices Package Information Package Information 1 6 1.0 English 1455079270284715349280 PSP 424.0 KB None None documents None 1455079270284715349280 /docs/en/package-information/SOT926-1.pdf 424000 /docs/en/package-information/SOT926-1.pdf SOT926-1 documents N 2016-02-09 plastic thin fine-pitch ball grid array package; 100 balls; body 9 x 9 x 0.7 mm /docs/en/package-information/SOT926-1.pdf /docs/en/package-information/SOT926-1.pdf Package Information N 302435339416912908 2022-12-07 pdf en Feb 8, 2016 302435339416912908 Package Information Y N plastic thin fine-pitch ball grid array package; 100 balls; body 9 x 9 x 0.7 mm Training Presentation Training Presentation 1 7 1.1 English 1448047688178696399940 PSP 213.7 KB None None documents None 1448047688178696399940 /docs/en/supporting-information/R_10076.pdf 213731 /docs/en/supporting-information/R_10076.pdf R_10076 documents N N 2016-07-07 Driving LPC1700/LPC1800/LPC4300 with EPSON Crystals /docs/en/supporting-information/R_10076.pdf /docs/en/supporting-information/R_10076.pdf Training Presentation N 501713016990820713 2022-12-07 pdf N en Nov 27, 2015 501713016990820713 Training Presentation Y N Driving LPC1700/LPC1800/LPC4300 with EPSON Crystals false 0 LPC4367JET100 downloads en true 1 Y PSP Y Y Application Note 2 /docs/en/application-note/TN00041.zip 2018-07-11 1531319964919730710290 PSP 2 Jul 9, 2018 Application Note This technical note describes the history of USBD ROM device driver stack, the differences between LPC4300/LPC1800 series and the rest of the MCUs with USB controller, releases of the None /docs/en/application-note/TN00041.zip English documents 8564695 None 645036621402383989 2022-12-07 N /docs/en/application-note/TN00041.zip USBD Library for LPC4300/LPC1800 series MCUs /docs/en/application-note/TN00041.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N USBD Library for LPC4300/LPC1800 series MCUs 8.6 MB TN00041 N 1531319964919730710290 /docs/en/nxp/application-notes/AN12027.zip 2017-08-22 1503441357825705814050 PSP 3 Aug 22, 2017 Application Note None /docs/en/nxp/application-notes/AN12027.zip English documents 3220460 None 645036621402383989 2024-12-03 N /docs/en/nxp/application-notes/AN12027.zip Connecting TFT LCD with LCD controller of LPC MCU /docs/en/nxp/application-notes/AN12027.zip documents 645036621402383989 Application Note N en None Y zip 1 N N Connecting TFT LCD with LCD controller of LPC MCU 3.2 MB AN12027 N 1503441357825705814050 Data Sheet 1 /docs/en/data-sheet/LPC436X.pdf 2016-03-15 1448047587917686102120 PSP 1 Feb 5, 2020 Data Sheet None /docs/en/data-sheet/LPC436X.pdf English documents 7170920 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/LPC436X.pdf 32-bit Arm<sup>®</sup> Cortex<sup>®</sup>-M4/M0 MCU; up to 1 MB flash and 154 kB SRAM; Ethernet, two High-speed USB, LCD, EMC /docs/en/data-sheet/LPC436X.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1.3 N N 32-bit Arm<sup>®</sup> Cortex<sup>®</sup>-M4/M0 MCU; up to 1 MB flash and 154 kB SRAM; Ethernet, two High-speed USB, LCD, EMC 7.2 MB LPC436X N 1448047587917686102120 Errata 1 /docs/en/errata/ES_LPC436X_FLASH.pdf 2018-03-08 1448047539068712610074 PSP 5 Feb 5, 2020 Errata This errata sheet describes both the known functional problems and any deviations from the electrical specifications known at the release date of this document. None /docs/en/errata/ES_LPC436X_FLASH.pdf English documents 463593 None 155452329886410597 2022-12-07 N /docs/en/errata/ES_LPC436X_FLASH.pdf Errata sheet LPC436x flash-based devices /docs/en/errata/ES_LPC436X_FLASH.pdf documents 155452329886410597 Errata N en None Y pdf 2.3 N N Errata sheet LPC436x flash-based devices 463.6 KB ES_LPC436X_FLASH N 1448047539068712610074 Package Information 1 /docs/en/package-information/SOT926-1.pdf 2016-02-09 1455079270284715349280 PSP 6 Feb 8, 2016 Package Information None /docs/en/package-information/SOT926-1.pdf English documents 424000 None 302435339416912908 2022-12-07 /docs/en/package-information/SOT926-1.pdf plastic thin fine-pitch ball grid array package; 100 balls; body 9 x 9 x 0.7 mm /docs/en/package-information/SOT926-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N plastic thin fine-pitch ball grid array package; 100 balls; body 9 x 9 x 0.7 mm 424.0 KB SOT926-1 N 1455079270284715349280 Training Presentation 1 /docs/en/supporting-information/R_10076.pdf 2016-07-07 1448047688178696399940 PSP 7 Nov 27, 2015 Training Presentation None /docs/en/supporting-information/R_10076.pdf English documents 213731 None 501713016990820713 2022-12-07 N /docs/en/supporting-information/R_10076.pdf Driving LPC1700/LPC1800/LPC4300 with EPSON Crystals /docs/en/supporting-information/R_10076.pdf documents 501713016990820713 Training Presentation N en None Y pdf 1.1 N N Driving LPC1700/LPC1800/LPC4300 with EPSON Crystals 213.7 KB R_10076 N 1448047688178696399940 User Guide 1 /secured/assets/documents/en/user-guide/UM10503.pdf 2017-07-27 1442125667541707618959 PSP 4 Sep 13, 2019 User Guide The LPC43xx/LPC43Sxx are Arm Cortex-M4 based micro-controllers for embedded applications which include an Arm Cortex-M0 co-processor, up to 1 MB of flash, up to 264 kB of SRAM, and operate at CPU frequencies of up to 204 MHz. Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10503.pdf English documents 13616480 None 132339537837198660 2023-06-18 Y /webapp/Download?colCode=UM10503 LPC43xx/LPC43Sxx Arm® Cortex®-M4/M0 multi-core microcontroller /secured/assets/documents/en/user-guide/UM10503.pdf documents 132339537837198660 User Guide N en Extended Y pdf 2.5 Y N LPC43xx/LPC43Sxx Arm® Cortex®-M4/M0 multi-core microcontroller 13.6 MB UM10503 N 1442125667541707618959 true Y Products

Documentation

Quick reference to our documentation types.

7 documents

Compact List

Application Note (2)
Data Sheet (1)
Errata (1)
Package Information (1)
Training Presentation (1)
User Guide (1)

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 5 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 10 trainings

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history