Arm® Cortex®-M4 | Kinetis® K80 150 MHz Advanced Security and QuadSPI MCU | NXP Semiconductors

Kinetis® K80-150 MHz Advanced Security and QuadSPI Microcontrollers (MCUs) Based on Arm® Cortex®-M4 Core

Kinetis<sup>&#174;</sup> K8x MCU Family: The Secure MCU

Click over video to play

Block Diagram

Kinetis K80/K82 MCU Block Diagram

Kinetis K80/K82 MCU Block Diagram

Features

Memory and Scalability

  • 256 KB of Flash
  • 256 KB of SRAM
  • CPU cache consisting of separate 8 KB I/D and 8 KB system cache
  • QSPI controller optimized for XIP from external serial NOR flash memories with support for quad and octal data interfaces
  • SDRAM and external memory bus interfaces
  • eMMC/SDIO interface through eSDHC peripheral

Ultra Low Power

  • Flexible low-power modes with power and clock gating for optimal peripheral activity and recovery times. Stop currents of <340 nA, run currents of 200 µA/MHz, 5.8 µs wake-up from Stop mode
  • Full memory and analog operation down to 1.71 volts for extended battery life
  • Low-leakage wake-up unit with up to seven internal modules and 24 pins as wake-up sources in low-leakage stop (LLS)/very low-leakage stop (VLLS) modes
  • Low-power peripherals and DMA for continuous system operation in reduced power state

Performance

  • Arm® Cortex®-M4 core + DSP up to 150 MHz, single-cycle MAC, single instruction multiple data (SIMD) extensions, single precision floating point unit
  • Up to 32-channel DMA for peripheral and memory servicing with reduced CPU loading and faster system throughput
  • CPU cache consisting of separate 8 KB I/D and 8 KB system cache
  • Cross-bar switch enables concurrent multi-leader bus accesses, increasing bus bandwidth

Cost Saving Integration

  • 48 MHz internal reference clock capable of supporting full-speed USB device without an external crystal
  • Integrated USB regulator to allow direct connection to 5V from USB cables
  • Separate I/O power domain for several pins allowing interfaces without external level translators
  • Analog voltage reference provides an accurate reference to analog blocks, ADC and DAC and replaces external voltage references to reduce system cost

HMI (Human Machine Interface)

  • 32-Pin FlexIO block capable of interfacing to camera or displays
  • External memory bus for connection to smart display modules
  • Touch Sense interface supported by Kinetis® SDK software library
  • GPIO pins with support for digital filtering

Mixed Signal Capability

  • 16-bit analog-to-digital converter (ADC) with configurable resolution. Single or differential output mode operation for improved noise rejection
  • 12-bit digital-to-analog converters (DACs) for analog waveform generation for audio applications
  • Two high-speed comparators providing fast and accurate motor over-current protection by driving PWMs to a safe state
  • Analog voltage reference provides an accurate reference to analog blocks, ADC and DAC, and replaces external voltage references to reduce system cost

Connectivity and Communications

  • USB 2.0 on-the-go (full-speed) with USB transceiver. Intelligent design with embedded 48 MHz oscillator allowing for USB crystal-less system design. Device charge detect optimizes charging current/time for portable USB devices enabling longer battery life. Low-voltage regulator supplies up to 120 mA off-chip at 3.3 volts to power external components from 5 volts input
  • Up to four UARTs with IrDA support
  • EMVSIM module with ISO7816 smart card support
  • Inter-IC Sound (I2S) serial interface for audio system interfacing
  • Three DSPI and four I²C

Reliability and Safety

  • Memory protection unit provides memory protection for all leaders on the cross-bar switch, increasing software reliability
  • Cyclic redundancy check engine validates memory contents and communication data, increasing system reliability
  • Independent-clocked COP guards against clock skew or code runaway for fail-safe applications such as the IEC 60730 safety standard for household appliances
  • External watchdog monitor drives output pin to safe state external components if watchdog event occurs

Advanced Security

  • Flash and chip security settings
  • Memory protection unit provides memory protection for all leaders on the cross-bar switch, increasing software reliability
  • Hardware implementation of security operations symmetrical crypto. Supports DES, 3DES, AES, MD5, SHA-1 and SHA-256 algorithms
  • Ability to disable JTAG® and chip unique ID
  • ROM support for encrypted firmware updates
  • Flash Access controller to create execute only regions of embedded flash

More

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Status

Core Type

Operating Frequency [Max] (MHz)

SRAM (kB)

Flash (kB)

UART

SPI

I2C

USB Controllers

GPIO

ADC (16 bit)

16-bit PWM

Security

Package Type

Package Termination Count

Package Dimensions (LxWxZ (mm))

Package Pitch (mm)

Ambient Operating Temperature (Min to Max) (℃)

Active

Arm Cortex-M4

150

256

256

5

3

4

1

87

1

24

CRC

XFBGA121

121

8 x 8 x 0.43

0.65

-40 to 105

Active

Arm Cortex-M4

150

256

256

5

3

4

1

66

1

24

CRC

LQFP100

100

14 x 14 x 1.4

0.5

-40 to 105

Documentation

Quick reference to our documentation types.

1-10 of 22 documents

Compact List

Application Note (2)
Application Note Software (1)
Brochure (1)
Data Sheet (1)
Errata (1)
Fact Sheet (2)
Quick Reference Guide (1)
Reference Manual (2)
Show All

Design Files

Quick reference to our design files types.

3 design files

Hardware

Quick reference to our board types.

1-5 of 11 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 11 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 12 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

4 trainings

Recently viewed products

There are no recently viewed products to display.