The i.MX280 is a low-power, high-performance applications processor optimized for the general embedded industrial
and consumer markets. The core of the i.MX280 is Our fast, proven, power-efficient implementation of the Arm926EJ-S™
core, with speeds of up to 454 MHz. Ideal for building applications that do not require a display such as media and
smart energy gateways/managers, handheld printers and scanners or communications modules, the i.MX280 comes with a
comprehensive suite of software and tools to get you started today.