Arm Cortex-M4|Kinetis KE1xF 32-bit 5V MCUs | NXP Semiconductors

Kinetis KE1xF-168MHz, Performance with CAN 5V Microcontrollers based on Arm® Cortex®-M4

Roll over image to zoom in

Block Diagram

5V Robust Arm Cortex-M4 Core MCUs with CAN

5V Robust ARM Cortex-M4 core MCUs with CAN Block Diagram

Features

  • Up to 168MHz Cortex-M4 core supporting a broad range of processing bandwidth requirements while maintaining excellent cost-effectiveness, easy to use packages and a wide range of memory densities
  • Enhanced robust IOs make sure the high performance under noisy environment
  • Flextimer featured 8ch PWM supports 3-phase motor control with dead time insertion and fault detect
  • 1MSPS 12b ADC with up to 16ch input per module, provides fast sampling rate for prompt data conversion and storage
  • Analog comparator for fast response to external analog change
  • Programmable delay block with flexible trigger system providing various interconnections for on chip modules, ADC, DAC, Flextimers, ACMP, etc.
  • CAN 2.0B compliant FlexCAN provides high reliable serial communication interface for industry applications
  • FlexIO provides flexibility for serial communication interface implementation
  • Boot ROM provides on chip boot code and serial port drivers that could save flash space and provide flexible boot options and in system programming support
  • Packages with big pin pitch make manufacture easy with high yield
  • 8KB Cache could improve the code and data access efficiency
  • Featuring digital signal processing capabilities with floating point unit offering outstanding computational power for control algorithms, sensor data processing, audio processing, among others, while increasing math accuracy and reducing code size
  • MPU for memory protect and code safety
  • Faster time to market with comprehensive enablement solutions, including SDK (drivers, libraries, stacks), IDE, bootloader, RTOS, online community and more

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 13 documents

Compact List

Application Note (4)
Application Note Software (1)
Data Sheet (1)
Errata (2)
Fact Sheet (1)
Product Brief (1)
Show All

Design Files

Quick reference to our design files types.

1 design file

  • Symbols and Footprints

    Kinetis® Symbols, Footprints and Models

Hardware

Quick reference to our board types.

1-5 of 13 hardware offerings

Show All

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 8 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

2 trainings

Recently viewed products

There are no recently viewed products to display.