Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SO14: plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body
12NC: 935343932431
Details
Order
12NC: 935343936431
Details
Order
12NC: 935285401512
Details
Order
Parameter | Value |
---|---|
Recommended Orderable Part Number | TJA1055T/2Z, TJA1055T/3/2Z |
MCU I/O Interface (V) | 3.3, 5.0 |
Low Power Modes | Sleep Mode, Standby Mode |
Data Rate [max] kbps | 125.0 |
CAN Channels | 1 |
Product Category | Fault Tolerant CAN |
Supply Voltage [Min to Max] (V) | 4.75 to 5.25 |
Parameter | Value |
---|---|
Data Rate [min] kbps | 40.0 |
Voltage on bus pins [Min-Max] (V) | -58 to 58 |
VIO Option Available | Y |
GPIO | 14 |
Supported standards | ISO-11898-3 |
Product Application | Automotive, Industrial |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TJA1055T/1J(935302723118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 121.49684356639999 | |
TJA1055T/2Z(935343932431) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 121.47805956639999 | |
TJA1055T/3/1J(935302724118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 121.4902615664 | |
TJA1055T/3/2Z(935343936431) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 126.47268956639999 | |
TJA1055T/3/C,512(935285401512) | Yes | Yes Certificate Of Analysis (CoA) | No | REACH SVHC | 114.0924416 | |
TJA1055T/3/C,518(935285401518) | Yes | Yes Certificate Of Analysis (CoA) | No | REACH SVHC | 114.0924416 | |
TJA1055T/3/CM,118(935295725118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 121.4902615664 | |
TJA1055T/C,518(935285398518) | Yes | Yes Certificate Of Analysis (CoA) | No | REACH SVHC | 114.1012176 | |
TJA1055T/CM,118(935295724118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 121.49684356639999 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TJA1055T/1J (935302723118) | Quality Managed | 1 | 1 | 240 | 260 |
TJA1055T/2Z (935343932431) | Quality Managed | 1 | 1 | 240 | 260 |
TJA1055T/3/1J (935302724118) | Quality Managed | 1 | 1 | 240 | 260 |
TJA1055T/3/2Z (935343936431) | Quality Managed | 1 | 1 | 240 | 260 |
TJA1055T/3/C,512 (935285401512) | Quality Managed | 3 | 3 | 240 | 260 |
TJA1055T/3/C,518 (935285401518) | Quality Managed | 3 | 3 | 240 | 260 |
TJA1055T/3/CM,118 (935295725118) | Quality Managed | 1 | 1 | 240 | 260 |
TJA1055T/C,518 (935285398518) | Quality Managed | 3 | 3 | 240 | 260 |
TJA1055T/CM,118 (935295724118) | Quality Managed | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TJA1055T/1J (935302723118) | 854239 |
TJA1055T/2Z (935343932431) | 854239 |
TJA1055T/3/1J (935302724118) | 854239 |
TJA1055T/3/2Z (935343936431) | 854239 |
TJA1055T/3/C,512 (935285401512) | 854239 |
TJA1055T/3/C,518 (935285401518) | 854239 |
TJA1055T/3/CM,118 (935295725118) | 854239 |
TJA1055T/C,518 (935285398518) | 854239 |
TJA1055T/CM,118 (935295724118) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
TJA1055T/C,518 (935285398518) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The TJA1055 is the interface between the protocol controller and the physical bus wires in a Controller Area Network (CAN). It is primarily intended for low-speed applications of up to 125 kBd in passenger cars. The device provides differential receive and transmit capability but will switch to single-wire transmitter and/or receiver in error conditions. Key highlights of the TJA1055.