TJA1041T Product Information|NXP

Buy Options

TJA1041T/VM,512

No Longer Manufactured

12NC: 935287965512

Details

Order

TJA1041T/VM,518

No Longer Manufactured

12NC: 935287965518

Details

Order

Operating Features

ParameterValue
Recommended Orderable Part Number
TJA1041T/CM,118
New Generation Recommendation
TJA1443AT
MCU I/O Interface (V)
3.3, 5.0
VIO Option Available
Y
Low Power Modes
Sleep Mode, Standby Mode
Data Rate [max] kbps
1000.0
CAN Channels
1
Product Category
High-Speed CAN
Supply Voltage [Min to Max] (V)
4.75 to 5.25
Data Rate [min] kbps
40.0
Voltage on bus pins [Min-Max] (V)
-27 to 40
ParameterValue
VESD HBM on bus pins (+/- kV)
-6 to 6
Junction Temperature (Max) (℃)
150
Protection
TXD dominant timeout, overtemperature detection, undervoltage detection
Wake-Up Pin
Y
Min High Input Levels (V) [Vio]
0.7
GPIO
14
Supported standards
SAE J2284-2, SAE J2284-5
SPLIT Pin
Y
Thermal Resistance (Spec) (℃/W)
120
Product Application
Automotive, Industrial

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TJA1041T/CM,118(935297972118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
104.11003920000002
TJA1041T/VM,512(935287965512)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
106.48767840000001
TJA1041T/VM,518(935287965518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
106.48767840000001

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TJA1041T/CM,118
(935297972118)
Quality Managed
1
1
240
260
TJA1041T/VM,512
(935287965512)
Quality Managed
3
3
240
260
TJA1041T/VM,518
(935287965518)
Quality Managed
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerCCATS
TJA1041T/CM,118
(935297972118)
854239
TJA1041T/VM,512
(935287965512)
854239
-
TJA1041T/VM,518
(935287965518)
854239
-

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
TJA1041T/VM,512
(935287965512)
-
2018-12-28
2019-03-28
TJA1041T/CM,118
(935297972118)
TJA1041T/VM,518
(935287965518)
-
2001-12-31
2002-06-30
TJA1041T/CM,118
(935297972118)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
TJA1041T/VM,512
(935287965512)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
TJA1041T/VM,518
(935287965518)

More about TJA1041T

The TJA1041 provides an advanced interface between the protocol controller and the physical bus in a Controller Area Network (CAN) node. The TJA1041 is primarily intended for automotive high-speed CAN applications (up to 1 Mbit/s). The transceiver provides differential transmit capability to the bus and differential receive capability to the CAN controller. The TJA1041 is fully compatible to the ISO 11898 standard and offers excellent ElectroMagnetic Compatibility (EMC) performance, very low power consumption and passive behavior when supply voltage is off.

The advanced features include:

  • Low-power management, supporting local and remote wake-up with wake-up source recognition and the capability to control the power supply in the rest of the node
  • Several protection and diagnosis functions including short circuits of the bus lines and first battery connection
  • Automatic adaptation of the I/O-levels, in line with the supply voltage of the controller
More