Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SO14: plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body
12NC: 935438725518
Details
Order
Parameter | Value |
---|---|
Number of pins | 14 |
Package Style | SO |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TEA2376DT/1Y(935438725518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 125.94764359999999 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TEA2376DT/1Y (935438725518) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TEA2376DT/1Y (935438725518) | 854239 |
The TEA2376 is a digital configurable two-phase interleaved PFC controller for high-efficiency power supplies. The PFC operates in discontinuous conduction mode or quasi-resonant mode with valley switching to optimize efficiency.
The TEA2376 is suitable for TV, computing, server and industrial power supplies. For low-load operation with good efficiency, phase shedding and burst mode operation are included.
The TEA2376 supports a high power factor and a low THD and contains many protections which can be configured independently by a GUI.
The TEA2376 allows an easy to design, highly efficient, reliable interleaved PFC with a low external component count for power levels up to typically 1000 W.