TEA2376BT Product Information|NXP

Buy Options

TEA2376BT/1Y

Active

12NC: 935425999518

Details

Operating Features

ParameterValue
Number of pins
14
Package Style
SO

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TEA2376BT/1Y(935425999518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
125.8673096

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TEA2376BT/1Y
(935425999518)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TEA2376BT/1Y
(935425999518)
854239

More about TEA2376

The TEA2376 is a digital configurable two-phase interleaved PFC controller for high-efficiency power supplies. The PFC operates in discontinuous conduction mode or quasi-resonant mode with valley switching to optimize efficiency.

The TEA2376 is suitable for TV, computing, server and industrial power supplies. For low-load operation with good efficiency, phase shedding and burst mode operation are included.

The TEA2376 supports a high power factor and a low THD and contains many protections which can be configured independently by a GUI.

The TEA2376 allows an easy to design, highly efficient, reliable interleaved PFC with a low external component count for power levels up to typically 1000 W.