Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935432071118
Details
Order
Normally ships in 1-2 business days.
Order from distributorsParameter | Value |
---|---|
Driver activation voltage (mV) | -400 |
Driver regulation voltage (mV) | -25 |
Driver deactivation voltage (mV) | 150 |
Parameter | Value |
---|---|
Driver activation delay time (ns) | 80 |
Maximum Drain Sense Voltage (V) | 200 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TEA2096T/1J(935432071118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 72.89216284 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TEA2096T/1J (935432071118) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TEA2096T/1J (935432071118) | 854239 |
The TEA2096T is a new synchronous rectifier (SR) controller IC for switched-mode power supplies. It incorporates an adaptive gate drive method for maximum efficiency at any load.
The TEA2096T is a dedicated controller IC for synchronous rectification on the secondary side of resonant converters. It has two driver stages for driving the SR MOSFETs, which rectify the outputs of the central tap secondary transformer windings. The two gate driver stages have their own sensing inputs and operate independently. The TEA2096T is optimized for efficient operation with very low-ohmic MOSFETs and switching at high frequencies. The TEA2096T is fabricated in a silicon-on-insulator (SOI) process.
The TEA2095T/TE is optimally used in resonant power supplies for servers, PCs, TVs, adapters and other switch mode power supplies.