Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TEA2095 GreenChip Dual SR Controller Add-on Board for Resonant
12NC: 935392255598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
TEA2095DB1574(935392255598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
TEA2095DB1574 (935392255598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TEA2095DB1574 (935392255598) | 847330 |
The TEA2095 add-on board is designed for incorporation into existing resonant power supplies by replacing the secondary rectifier diodes. The add-on board consists of the TEA2095 Dual SR controller IC and low-ohmic MOSFETs in LFPAK package.