Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TSOP6: plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body
12NC: 935363899125
Details
Order
12NC: 935363899147
Details
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935334166125
Details
Order
12NC: 935334166115
Details
Order
Parameter | Value |
---|---|
Minimum SR active time (μs) | 1.4 |
Driver activation voltage (mV) | -470 |
Driver regulation voltage (mV) | -25 |
Parameter | Value |
---|---|
Driver deactivation voltage (mV) | 250 |
Driver activation delay time (ns) | 40 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TEA1999TS/1H(935334166125) | Yes | Yes | Yes | REACH SVHC | 0.0 | |
TEA1999TS/1X(935334166115) | Yes | Yes | Yes | REACH SVHC | 0.0 | |
TEA1999TS/2H(935363899125) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 13.010268049999999 | |
TEA1999TS/2Z(935363899147) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 13.010268049999999 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TEA1999TS/1H (935334166125) | No | 1 | 1 | 240 | 260 |
TEA1999TS/1X (935334166115) | No | 1 | 1 | 240 | 260 |
TEA1999TS/2H (935363899125) | No | 1 | 1 | 240 | 260 |
TEA1999TS/2Z (935363899147) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TEA1999TS/1H (935334166125) | 854239 |
TEA1999TS/1X (935334166115) | 854239 |
TEA1999TS/2H (935363899125) | 854239 |
TEA1999TS/2Z (935363899147) | 854239 |
The TEA1999TS is a member of a new generation of Synchronous Rectifier (SR) controller ICs for switched mode power supplies with adaptive gate drive for maximum efficiency at any load.
The TEA1999TS is a dedicated controller IC for synchronous rectification on the secondary side of flyback converters. It incorporates the sensing stage and driver stage for driving the SR MOSFET, which is rectifying the output of the secondary transformer winding.
The TEA1999TS can generate its own supply voltage for battery charging applications with low output voltage or for applications with high-side rectification.
The TEA1999TS is fabricated in a Silicon-On-Insulator (SOI) process.