Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935308801118
Details
Order
12NC: 935361026118
Details
Order
Parameter | Value |
---|---|
Topology | PFC Control |
Supply Voltage [max] (V) | 38 |
Softstart | Y |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TEA19162T/2J(935308801118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 81.6307067664 | |
TEA19162T/3J(935361026118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 81.6307067664 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TEA19162T/2J (935308801118) | No | 1 | 1 | 240 | 260 |
TEA19162T/3J (935361026118) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TEA19162T/2J (935308801118) | 854239 |
TEA19162T/3J (935361026118) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
TEA19162T/2J (935308801118) | 2021-04-01 | 2021-06-30 | 202102025F01 | Smart Power SO8 and SO16 Capacity Expansion from ASEN to ATBK |
TEA19162T/3J (935361026118) | ||||
TEA19162T/2J (935308801118) | 2020-05-06 | 2020-08-04 | 202004018F01 | Change in Order to Guarantee the Supply to Customers in the Current Time Second Source Waferfab ICN8 for TEA19162* |
TEA19162T/3J (935361026118) |
The TEA19162T and TEA19161T are a combined controller (combo) ICs for resonant topologies including PFC. They provide high efficiency at all power levels. Together with the TEA1995T dual LLC resonant SR controller, a cost-effective resonant power supply can be built. This power supply meets the efficiency regulations of Energy Star, the Department of Energy (DoE), the Eco-design Directive of the European Union, the European Code of Conduct, and other guidelines.
The TEA19162T is a power factor correction (PFC) controller. The IC communicates with theTEA19161T on start-up sequence and protections. It also enables a fast latch reset mechanism. To maximize the overall system efficiency, the TEA19161T allows setting the TEA19162T PFC to burst mode at a low output power level.
The TEA19162HT/2 is recommended for applications that require high-power factor performance, like energy star 80+ gold, platinum or titanium.