TEA1892ATS Product Information|NXP

Buy Options

TEA1892ATS/1H

Active

12NC: 935304066125

Details

TEA1892ATS/1Z

Active

12NC: 935304066147

Details

TEA1892ATS/1X

No Longer Manufactured

12NC: 935304066115

Details

Operating Features

ParameterValue
Minimum SR active time (μs)
0.8
Driver activation voltage (mV)
-220
ParameterValue
Driver deactivation voltage (mV)
-12
Driver activation delay time (ns)
75

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TEA1892ATS/1H(935304066125)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
12.9088885
TEA1892ATS/1X(935304066115)
Yes
Yes
Yes
DREACH SVHC
11.74420375
TEA1892ATS/1Z(935304066147)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
12.9088885

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TEA1892ATS/1H
(935304066125)
No
1
1
240
260
TEA1892ATS/1X
(935304066115)
No
1
1
240
260
TEA1892ATS/1Z
(935304066147)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TEA1892ATS/1H
(935304066125)
854239
TEA1892ATS/1X
(935304066115)
854239
TEA1892ATS/1Z
(935304066147)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
TEA1892ATS/1X
(935304066115)
NOTICE
2018-10-30
2019-01-31
TEA1892ATS/1Z
(935304066147)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
TEA1892ATS/1X
(935304066115)
2018-07-102018-07-11201805028DNR79 DN Notification

More about TEA1892

The TEA1892ATS is a member of the new generation of Synchronous Rectifier (SR) controller ICs for switched mode power supplies. Its high level of integration allows the design of a cost-effective power supply with a very low number of external components.

The TEA1892ATS is a controller IC dedicated to synchronous rectification on the secondary side of discontinuous conduction mode and quasi-resonant flyback converters.

The TEA1892ATS is fabricated in a Silicon-On-Insulator (SOI) process.