Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TSOP6: plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body
12NC: 935306019125
Details
12NC: 935306019115
Details
12NC: 935306019147
Details
Parameter | Value |
---|---|
Topology | fixed frequency flyback controller |
Supply Voltage [max] (V) | 40 |
Parameter | Value |
---|---|
Softstart | Y |
Additional Features | Safe Restart Protection |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TEA1833TS/1H(935306019125) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 12.859633343 | |
TEA1833TS/1X(935306019115) | Yes | Yes | Yes | REACH SVHC | 11.702339006499999 | |
TEA1833TS/1Z(935306019147) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 12.859633343 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TEA1833TS/1H (935306019125) | No | 1 | 1 | 240 | 260 |
TEA1833TS/1X (935306019115) | No | 1 | 1 | 240 | 260 |
TEA1833TS/1Z (935306019147) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TEA1833TS/1H (935306019125) | 854239 |
TEA1833TS/1X (935306019115) | 854239 |
TEA1833TS/1Z (935306019147) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
TEA1833TS/1X (935306019115) | NOTICE | 2018-10-30 | 2019-01-31 | TEA1833TS/1Z (935306019147) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
TEA1833TS/1X (935306019115) | 2018-07-10 | 2018-07-11 | 201805028DN | R79 DN Notification |
The TEA1833TS is a low-cost Switched Mode Power Supply (SMPS) controller IC intended for flyback topologies. The TEA1833TS operates in peak current and frequency control mode. Frequency jitter has been implemented to reduce ElectroMagnetic Interference (EMI). Slope compensation is integrated for Continuous Conduction Mode (CCM) operation.
The TEA1833TS IC features OverPower Protection (OPP). The controller accepts an overpower situation up to 200 % for a limited amount of time.
Mains Undervoltage protection (brownin/brownout), output OverVoltage Protection (OVP), and Overtemperature Protection (OTP) can be implemented using a minimal number of external components.
At low-power levels, the primary peak current is set to 22 % of the maximum peak current. The switching frequency is reduced to limit the switching losses. The combination of fixed frequency operation at high output power and frequency reduction at low output power provides high efficiency over the total load range.
The TEA1833TS makes the design of low-cost, highly efficient and reliable supplies easier by requiring a minimum number of external components. The device is especially suited for medium power applications.