Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SO16: plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body
12NC: 935286283518
Details
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935292764518
Details
Order
Parameter | Value |
---|---|
Topology | QR PFC + QR Flyback |
Supply Voltage [max] (V) | 38 |
Parameter | Value |
---|---|
Softstart | Y |
Additional Features | Safe Restart Protection |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC |
---|---|---|---|---|---|
TEA1751T/N1,518(935286283518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | |
TEA1751T/N1/G,518(935292764518) | No | No | - | REACH SVHC |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TEA1751T/N1,518 (935286283518) | No | 3 | 3 | 240 | 260 |
TEA1751T/N1/G,518 (935292764518) | - | - | - | - | - |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TEA1751T/N1,518 (935286283518) | 854231 |
TEA1751T/N1/G,518 (935292764518) | 854231 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
TEA1751T/N1/G,518 (935292764518) | - | 2005-06-30 | 2005-12-31 | TEA1751T/N1,518 (935286283518) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
TEA1751T/N1,518 (935286283518) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
TEA175x combines a controller for power factor correction (PFC) and a flyback controller. Its high level of integration allows the design of a cost-effective power supply with a very low number of external components. The special built-in green functions provide high efficiency at all power levels.