Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935297899518
Details
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935296565518
Details
Order
Parameter | Value |
---|---|
Topology | PFC + Resonant |
Supply Voltage [max] (V) | 38 |
Softstart | Y |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TEA1716T/1,518(935296565518) | Yes | Yes | Yes | REACH SVHC | 732.736 | |
TEA1716T/2,518(935297899518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 666.5056030279999 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TEA1716T/1,518 (935296565518) | - | 3 | 3 | 240 | 260 |
TEA1716T/2,518 (935297899518) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TEA1716T/1,518 (935296565518) | 854239 |
TEA1716T/2,518 (935297899518) | 854239 |
Part/12NC | Discontinuance Notice | Replacement |
---|---|---|
TEA1716T/1,518 (935296565518) | - | TEA1716T/2,518 (935297899518) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
TEA1716T/2,518 (935297899518) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The TEA1716 integrates a power factor corrector (PFC) controller and a controller for a half-bridge resonant converter (HBC) in a multi-chip IC. It provides the drive function for the discrete MOSFET in an up-converter and for the two discrete power MOSFETs in a resonant half-bridge configuration.
The integrated burst mode and power management functionality of TEA1716 enable resonant applications that meet the energy using product directive (EuP) lot 6 (< 0.5 W in standby mode). Highly efficient and reliable power supplies providing from 90 W to 500 W can be designed easily using the TEA1716, with a minimum of external components.