TEA1713T Product Information|NXP

Buy Options

TEA1713T/N1,518

No Longer Manufactured

12NC: 935289598518

Details

Order

Operating Features

ParameterValue
Topology
PFC + Resonant
Supply Voltage [max] (V)
38
Softstart
Y

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TEA1713T/N1,518(935289598518)
Yes
Yes
Yes
DREACH SVHC
732.155
TEA1713T/N2,518(935293919518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
665.5535020279999

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TEA1713T/N1,518
(935289598518)
-
3
3
260
260
TEA1713T/N2,518
(935293919518)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TEA1713T/N1,518
(935289598518)
854231
TEA1713T/N2,518
(935293919518)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
TEA1713T/N1,518
(935289598518)
-
2005-06-30
2005-06-30
TEA1713T/N2,518
(935293919518)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
TEA1713T/N2,518
(935293919518)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about TEA1713T

The TEA1713 integrates a power factor corrector (PFC) controller and a controller for a half-bridge resonant converter (HBC) in a multi-chip IC. It provides the drive function for the discrete MOSFET in an up-converter and for the two discrete power MOSFETs in a resonant half-bridge configuration. Highly efficient and reliable power supplies providing over 100 W can be designed easily using the TEA1713, with a minimum of external components.