SPC5743PK1AMLQ5 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Flash (kB)
2000
RAM (kB)
256
Core Type
e200z4
Core: Number of cores (SPEC)
2
Operating Frequency [Max] (MHz)
200
ParameterValue
SPI
4
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Supply Voltage [max] (V)
3.6
Supply Voltage [min] (V)
3.15

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
SPC5743PK1AMLQ5(935318775557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1319.1
SPC5743PK1AMLQ5R(935318775528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1319.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
SPC5743PK1AMLQ5
(935318775557)
ISO 26262
3
260
40
SPC5743PK1AMLQ5R
(935318775528)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
SPC5743PK1AMLQ5
(935318775557)
854231
3A991A2
SPC5743PK1AMLQ5R
(935318775528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SPC5743PK1AMLQ5
(935318775557)
2021-10-302021-10-31202108018IMPC5644A MPC5642A MPC563xM MPC5604P MPC5643L and MPC5744P Errata Update
SPC5743PK1AMLQ5R
(935318775528)
SPC5743PK1AMLQ5
(935318775557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
SPC5743PK1AMLQ5R
(935318775528)
SPC5743PK1AMLQ5
(935318775557)
2020-04-072020-07-06202002008F01MPC5744P Lead Frame Design Change For The 144 LQFP
SPC5743PK1AMLQ5R
(935318775528)
SPC5743PK1AMLQ5
(935318775557)
2018-07-252018-10-23201806005F01MPC574xP Safety Manual Update from Rev. 3 to Rev.4
SPC5743PK1AMLQ5R
(935318775528)
SPC5743PK1AMLQ5
(935318775557)
2018-07-062018-10-04201803011F01MPC5744P Reference Manual Update from Rev.6 to Rev.6 Addendum
SPC5743PK1AMLQ5R
(935318775528)
SPC5743PK1AMLQ5
(935318775557)
2018-04-132018-04-14201712018IMPC5744P Data Sheet Update to Rev 6.1
SPC5743PK1AMLQ5R
(935318775528)
SPC5743PK1AMLQ5
(935318775557)
2017-04-052017-04-06201702030IMPC57xx Flash Erase-Suspend and Erase-Abort Operation Engineering Bulletin
SPC5743PK1AMLQ5R
(935318775528)

More about MPC574xP

The MPC574xP MCU family features a 32-bit embedded Power Architecture®. It meets the highest functional safety standards for automotive and industrial functional safety applications.

  • Integrated safety architecture minimizes additional software and development churn
  • Programmable Fault Collection and Control Unit (FCCU) monitors the integrity status of the device and provides flexible safe state control
  • End-to-End Error Correcting Code (e2eECC) improves fault tolerance and detection
  • Part of the SafeAssure® program, helping manufacturers achieve functional safety standard compliance

Full-featured devices to get started with SW development:

  • SPC5744PFK1AMLQ9 (144LQFP package)
  • SPC5744PGK1AMMM9 (257MAPBGA package)
More