202002008F01 : MPC5744P Lead Frame Design Change For The 144 LQFP
NXP Semiconductors will be implementing a change in lead frame design for MPC5744P on the 144LQFP package option.Changes in lead frame design includes:- Top side power bar will be removed.- Length of lead fingers will be standardized on each sides.- Kapton tape width will be increased to better prevent lead fingers from tilting.A side by side comparison between the current lead frame design and the new lead frame design is available in an attachment together with this notification.There will be no change to the package case outline and lead frame plating material.Corresponding ZVEI Delta Qualification Matrix ID: SEM-PA-03 SEM-PA-08.
PCN Type | Change Category | Issue Date | Effective Date |
---|---|---|---|
Final Product Change Notification | Other | 07-Apr-2020 | 06-Jul-2020 |
Reason of Change
The lead frame design change is to improve product quality and reliability.
Identification of Affected Products
Product identification does not change
Anticipated Impact
No impact on form fit function reliability or quality.
Affected Parts
Part Number / 12NC | Last Time Buy Date | Last Time Delivery Date | Replacement Part |
---|---|---|---|
SP5742PFK1AKLQ5R (935326035528) |
- | - | - |
SP5742PFK1AMLQ8R (935325084528) |
- | - | - |
SP5742PFK1AMLQ9R (935333782528) |
- | - | - |
SP5743PFK1AMLQ9R (935331236528) |
- | - | - |
SP5744PFK1AMLQ8R (935326076528) |
- | - | - |
SP5744PFK1AMLQ9R (935316242528) |
- | - | - |
SPC5741PK1AKLQ8 (935323788557) |
- | - | - |
SPC5741PK1AKLQ8R (935323788528) |
- | - | - |
SPC5741PK1AMLQ5 (935322428557) |
- | - | - |
SPC5741PK1AMLQ8 (935316273557) |
- | - | - |
SPC5741PK1AMLQ8R (935316273528) |
- | - | - |
SPC5741PK1AMLQ9 (935360893557) |
- | - | - |
SPC5741PK1AMLQ9R (935360893528) |
- | - | - |
SPC5742PFK1AKLQ5 (935313058557) |
- | - | - |
SPC5742PFK1AMLQ8 (935325012557) |
- | - | - |
SPC5742PFK1AMLQ9 (935333782557) |
- | - | - |
SPC5742PK1AMLQ5 (935320793557) |
- | - | - |
SPC5742PK1AMLQ8 (935316309557) |
- | - | - |
SPC5742PK1AMLQ8R (935316309528) |
- | - | - |
SPC5742PK1AMLQ9 (935337096557) |
- | - | - |
SPC5742PK1AMLQ9R (935337096528) |
- | - | - |
SPC5743PFK1AMLQ9 (935331236557) |
- | - | - |
SPC5743PK1AMLQ5 (935318775557) |
- | - | - |
SPC5743PK1AMLQ5R (935318775528) |
- | - | - |
SPC5743PK1AMLQ9 (935372226557) |
- | - | - |
SPC5743PK1AMLQ9R (935372226528) |
- | - | - |
SPC5744PFK1AKLQ8 (935316234557) |
- | - | - |
SPC5744PFK1AMLQ8 (935325067557) |
- | - | - |
SPC5744PFK1AMLQ9 (935316242557) |
- | - | - |
SPC5744PK1AMLQ5 (935325044557) |
- | - | - |
SPC5744PK1AMLQ5R (935325044528) |
- | - | - |
SPC5744PK1AMLQ8 (935346592557) |
- | - | - |
SPC5744PK1AMLQ8R (935346592528) |
- | - | - |
SPC5744PK1AMLQ9 (935369207557) |
- | - | - |