Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
2 x e200Z4 cores in LS, 200 MHz, 2.0MB Flash, 256kB SRAM, LQFP 144, 1 x FlexRay, -40°C to +125°C
LQFP144: LQFP144, plastic, low profile quad flat package; 144 terminals; 0.5 mm pitch; 20 mm x 20 mm x 1.4 mm body
12NC: 935331236528
Details
Order
12NC: 935331236557
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 2000 |
RAM (kB) | 256 |
Core Type | e200z4 |
Core: Number of cores (SPEC) | 2 |
Operating Frequency [Max] (MHz) | 180 |
Parameter | Value |
---|---|
SPI | 4 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Supply Voltage [max] (V) | 3.6 |
Supply Voltage [min] (V) | 3.15 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
SP5743PFK1AMLQ9R(935331236528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 1319.1 | |
SPC5743PFK1AMLQ9(935331236557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 1319.1 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
SP5743PFK1AMLQ9R (935331236528) | ISO 26262 | 3 | 260 | 40 | |||
SPC5743PFK1AMLQ9 (935331236557) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
SP5743PFK1AMLQ9R (935331236528) | 854231 | 3A991A2 |
SPC5743PFK1AMLQ9 (935331236557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SP5743PFK1AMLQ9R (935331236528) | 2025-04-16 | 2025-05-26 | 202504009I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
SPC5743PFK1AMLQ9 (935331236557) | ||||
SP5743PFK1AMLQ9R (935331236528) | 2021-10-30 | 2021-10-31 | 202108018I | MPC5644A MPC5642A MPC563xM MPC5604P MPC5643L and MPC5744P Errata Update |
SPC5743PFK1AMLQ9 (935331236557) | ||||
SP5743PFK1AMLQ9R (935331236528) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SPC5743PFK1AMLQ9 (935331236557) | ||||
SP5743PFK1AMLQ9R (935331236528) | 2020-04-07 | 2020-07-06 | 202002008F01 | MPC5744P Lead Frame Design Change For The 144 LQFP |
SPC5743PFK1AMLQ9 (935331236557) | ||||
SP5743PFK1AMLQ9R (935331236528) | 2018-07-25 | 2018-10-23 | 201806005F01 | MPC574xP Safety Manual Update from Rev. 3 to Rev.4 |
SPC5743PFK1AMLQ9 (935331236557) | ||||
SP5743PFK1AMLQ9R (935331236528) | 2018-07-06 | 2018-10-04 | 201803011F01 | MPC5744P Reference Manual Update from Rev.6 to Rev.6 Addendum |
SPC5743PFK1AMLQ9 (935331236557) | ||||
SP5743PFK1AMLQ9R (935331236528) | 2018-04-13 | 2018-04-14 | 201712018I | MPC5744P Data Sheet Update to Rev 6.1 |
SPC5743PFK1AMLQ9 (935331236557) | ||||
SP5743PFK1AMLQ9R (935331236528) | 2017-04-05 | 2017-04-06 | 201702030I | MPC57xx Flash Erase-Suspend and Erase-Abort Operation Engineering Bulletin |
SPC5743PFK1AMLQ9 (935331236557) |
The MPC574xP MCU family features a 32-bit embedded Power Architecture®. It meets the highest functional safety standards for automotive and industrial functional safety applications.
Full-featured devices to get started with SW development: