SPC5514EBVLQ66 Product Information|NXP

Features


NXP 32-bit MCU, Power Arch core, 512KB Flash, 66MHz, -40/+105degC, Automotive Grade, QFP 144

Package


LQFP144: LQFP144, plastic, low profile quad flat package; 144 terminals; 0.5 mm pitch; 20 mm x 20 mm x 1.4 mm body

Buy Options

Operating Features

ParameterValue
Flash (kB)
512
RAM (kB)
32
Core Type
e200
Core: Number of cores (SPEC)
2
Operating Frequency [Max] (MHz)
66
CAN
5
ParameterValue
I2C
1
SPI
4
GPIO
111
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Supply Voltage [min] (V)
4.5
Supply Voltage [max] (V)
5.25

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
SPC5514EBVLQ66(935321487557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1319.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
SPC5514EBVLQ66
(935321487557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
SPC5514EBVLQ66
(935321487557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SPC5514EBVLQ66
(935321487557)
2025-04-162025-05-26202504009IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
SPC5514EBVLQ66
(935321487557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about MPC5510

Designed for body electronics, the NXP MPC5510 MCU belongs to an expanding family of automotive-focused products that address the next wave of central body and gateway applications within the vehicle.

  • Offers high-performance while continuing to meet low-power requirements
  • Enables centralized architectures, which reduce the number of distributed ECUs and complexity of vehicle architectures
  • Provides extensive communication capabilities (e.g., FlexRay, multiple CAN and LIN support)
  • Offers room to grow with scalable family ranging from 512 KB up to 1.5 MB of embedded flash
  • Backed by a third-party ecosystem of development tools and software
More