Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935290996003
Details
Order
Parameter | Value |
---|---|
Product Category | ICODE SLIX |
User Memory Size (Bit) | 896 |
Data Retention | 50 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SL2S2002FUD,003(935290996003) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 0.072841392 |
Part/12NC | Safe Assure Functional Safety |
---|---|
SL2S2002FUD,003 (935290996003) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
SL2S2002FUD,003 (935290996003) | 854232 |
The ICODE SLIX IC is a dedicated chip for intelligent label applications such as libraries, product authentication in different industries such as pharmaceutical, medical devices and alcohol, as well as production management in different areas of the industry. This IC is the third generation of a product family of smart label ICs based on the ISO standards ISO/IEC 15693 and ISO/IEC 18000-3, prolonging a successful story of NXP® in the field of vicinity identification systems.
Whenever connected to a very simple and easy-to-produce type of antenna (as a result of the 13.56 MHz carrier frequency) made out of a few windings printed, winded, etched, or punched coil, the ICODE SLIX IC can be operated without line of sight up to a distance of 1.5 m (gate width). No battery is needed. When the smart label is positioned in the field of an interrogator antenna, the high-speed RF communication interface enables data to be transmitted up to 53 kbit/s.
An intelligent anti-collision function enables several tags to operate in the field simultaneously. The anti-collision algorithm selects each tag individually and ensures that the execution of a transaction with a selected tag is performed correctly without data corruption resulting from other tags in the field.