SL2S2002FTB Product Information|NXP

Buy Options

Operating Features

ParameterValue
Product Category
ICODE SLIX
User Memory Size (Bit)
896
Data Retention
50

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
SL2S2002FTB,115(935293448115)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
2.028843792

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
SL2S2002FTB,115
(935293448115)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
SL2S2002FTB,115
(935293448115)
854232

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SL2S2002FTB,115
(935293448115)
2017-04-132017-07-12201704010F01SOT1122 & SOT886 2nd Source Bangkok

More about SL2S2002_SL2S2102

The ICODE SLIX IC is a dedicated chip for intelligent label applications such as libraries, product authentication in different industries such as pharmaceutical, medical devices and alcohol, as well as production management in different areas of the industry. This IC is the third generation of a product family of smart label ICs based on the ISO standards ISO/IEC 15693 and ISO/IEC 18000-3, prolonging a successful story of NXP® in the field of vicinity identification systems.

Contactless energy and data transfer

Whenever connected to a very simple and easy-to-produce type of antenna (as a result of the 13.56 MHz carrier frequency) made out of a few windings printed, winded, etched, or punched coil, the ICODE SLIX IC can be operated without line of sight up to a distance of 1.5 m (gate width). No battery is needed. When the smart label is positioned in the field of an interrogator antenna, the high-speed RF communication interface enables data to be transmitted up to 53 kbit/s.

Anti-collision

An intelligent anti-collision function enables several tags to operate in the field simultaneously. The anti-collision algorithm selects each tag individually and ensures that the execution of a transaction with a selected tag is performed correctly without data corruption resulting from other tags in the field.

More