Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Socket Evaluation Board for FXLS9 and FXPS7 Sensors Families
12NC: 935416924598
Details
Order
Normally ships in 1-2 business days.
Order from distributorsPart/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
SEN-GEN6-SKT(935416924598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
SEN-GEN6-SKT (935416924598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
SEN-GEN6-SKT (935416924598) | 847330 |
The SEN-GEN6-SKT board is a socket kit designed to evaluation the FXLS9xxxx and FXPS7xxxx sensor families. The board supports different communication configurations such as SPI, I2C, DSI3 or PSI5.