Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
EdgeLock® SE051: Proven, Easy-to-Use IoT Security Solution with Support for Updatability and Custom Applets
HX2QFN20: HX2QFN20, thermal enhanced super thin quad flat package; no leads; 20 terminals, 0.4 mm pitch, 3.0 mm x 3.0 mm x 0.32 mm body
12NC: 935414458472
Details
Quantity
Unit Pricing
1 - 25 | $2.30 |
26 - 99 | $2.12 |
100+ | $1.95 |
Order
Normally ships in 1-2 business days.
Order from distributorsParameter | Value |
---|---|
Number of pins | 20 |
Package Style | X2QFN |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SE051A2HQ1/Z01XEZ(935414458472) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 10.4610243255 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
SE051A2HQ1/Z01XEZ (935414458472) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
SE051A2HQ1/Z01XEZ (935414458472) | 854231 | 5A992C | G184414 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SE051A2HQ1/Z01XEZ (935414458472) | 2022-02-21 | 2022-05-21 | 202201030F01 | SE051 Product Configuration Update |
The EdgeLock SE051, an extension to the widely trusted EdgeLock SE050 Plug & Trust secure element family, supports applet updates in the field and delivers proven security certified to CC EAL 6+, with AVA_VAN.5 up to the OS level, for strong protection against the most recent attack scenarios. This ready-to-use secure element for IoT devices provides a root of trust at the IC level and delivers real end-to-end security – from edge to cloud – without the need to implement security code nor handle critical keys and credentials.
The EdgeLock SE051 supports a lightweight, IoT-optimized version of the GlobalPlatform Secure Element Management Service (SEMS), making it possible to either update the EdgeLock SE051’s IoT applet with various items, including updates for security maintenance in the field, applet upgrades or deploy newly developed applets post-shipment.
For own applet (SW on device) development please contact your local NXP representative.
The EdgeLock SE051, part of the Certified EdgeLock Assurance program, is designed to meet industry standards and follows NXP's security-by-design approach. It has been certified by an independent lab.