S912ZVML64F2WKH Product Information|NXP

Features


MagniV 16-bit MCU, S12Z core, 64KB Flash, 50MHz, -40/+150degC, Automotive Qualified, CCS v3.2

Package


HLQFP64: HLQFP64, plastic, thermal enhanced low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body; 4.9 mm x 4.9 mm exposed pad

Buy Options

S912ZVML64F2WKHR

No Longer Manufactured

12NC: 935320695528

Details

Order

Operating Features

ParameterValue
Core Type
S12Z
Operating Frequency [Max] (MHz)
40
RAM (kB)
4
EEPROM (kB)
0.512
ParameterValue
Other Analog
6-ch. Gate Drive Unit
PHY
CAN, LIN
CAN
1
Number of LIN Channels
1

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
S912ZVML64F2WKHR(935320695528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
373.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S912ZVML64F2WKHR
(935320695528)
Quality Managed
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
S912ZVML64F2WKHR
(935320695528)
854231
3A991A2

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeReplacement
S912ZVML64F2WKHR
(935320695528)
-
S912ZVML64F3WKHR
(935334928528)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
S912ZVML64F2WKHR
(935320695528)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
S912ZVML64F2WKHR
(935320695528)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
S912ZVML64F2WKHR
(935320695528)
2017-03-252017-06-24201702033I201701040DN: Correction of Last Time Buy and Last Time Delivery Dates
S912ZVML64F2WKHR
(935320695528)
2017-03-162017-06-14201702020F01S912ZVML&MCxxF3xxx Qualification
S912ZVML64F2WKHR
(935320695528)
2017-02-022017-02-03201701040DNProduct Discontinuation Notice

More about S12ZVM

The 16-bit S12 MagniV® S12ZVM mixed-signal microcontroller family offers the smallest, efficient, and scalable 3-phase motor control solution for Brushless Direct Current (BLDC) motor, Permanent Magnet Synchronous Motor (PMSM), or Switched Reluctance Motor (SRM) control applications for industrial and automotive.

The S12ZVM MCUs integrate a 12 V to 5 V voltage regulator, LIN physical layer or CAN physical layer, and a Gate Driver Unit (GDU) to control six power MOSFETs.