Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
MagniV 16-bit MCU, S12Z core, 128KB Flash, 50MHz, -40/+150degC, Automotive Qualified, QFP 64
HLQFP64: HLQFP64, plastic, thermal enhanced low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body
12NC: 935334945557
Details
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935334945528
Details
Order
Parameter | Value |
---|---|
Core Type | S12Z |
Operating Frequency [Max] (MHz) | 40 |
RAM (kB) | 8 |
EEPROM (kB) | 0.512 |
Other Analog | 6-ch. Gate Drive Unit |
Parameter | Value |
---|---|
PHY | CAN |
CAN | 1 |
SCI | 2 |
SPI | 1 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
S912ZVMC12F3WKH(935334945557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 363.6 | |
S912ZVMC12F3WKHR(935334945528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 363.6 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
S912ZVMC12F3WKH (935334945557) | Quality Managed | 3 | 260 | 40 | |||
S912ZVMC12F3WKHR (935334945528) | Quality Managed | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
S912ZVMC12F3WKH (935334945557) | 854231 | 3A991A2 |
S912ZVMC12F3WKHR (935334945528) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
S912ZVMC12F3WKH (935334945557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
S912ZVMC12F3WKHR (935334945528) | ||||
S912ZVMC12F3WKH (935334945557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
S912ZVMC12F3WKHR (935334945528) | ||||
S912ZVMC12F3WKH (935334945557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
S912ZVMC12F3WKHR (935334945528) |
The 16-bit S12 MagniV® S12ZVM mixed-signal microcontroller family offers the smallest, efficient, and scalable 3-phase motor control solution for Brushless Direct Current (BLDC) motor, Permanent Magnet Synchronous Motor (PMSM), or Switched Reluctance Motor (SRM) control applications for industrial and automotive.
The S12ZVM MCUs integrate a 12 V to 5 V voltage regulator, LIN physical layer or CAN physical layer, and a Gate Driver Unit (GDU) to control six power MOSFETs.