S912ZVML31F1MKH Product Information|NXP

Features


MagniV 16-bit MCU, S12Z core, 32KB Flash, 50MHz, -40/+125degC, Automotive Grade, LQFP 64

Package


HLQFP64: HLQFP64, plastic, thermal enhanced low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body

Buy Options

S912ZVML31F1MKH

Active

12NC: 935335932557

Details

S912ZVML31F1MKHR

Active

12NC: 935335932528

Details

Operating Features

ParameterValue
Core Type
S12Z
Operating Frequency [Max] (MHz)
50
RAM (kB)
4
EEPROM (kB)
0.128
Other Analog
6-ch. Gate Drive Unit
ParameterValue
PHY
LIN
Number of LIN Channels
1
SCI
2
SPI
1

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
S912ZVML31F1MKH(935335932557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
363.6
S912ZVML31F1MKHR(935335932528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
-
REACH SVHC
363.7445

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S912ZVML31F1MKH
(935335932557)
No
3
260
40
S912ZVML31F1MKHR
(935335932528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
S912ZVML31F1MKH
(935335932557)
854231
3A991A2
S912ZVML31F1MKHR
(935335932528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
S912ZVML31F1MKH
(935335932557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
S912ZVML31F1MKHR
(935335932528)
S912ZVML31F1MKH
(935335932557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
S912ZVML31F1MKHR
(935335932528)
S912ZVML31F1MKH
(935335932557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about S12ZVM

The 16-bit S12 MagniV® S12ZVM mixed-signal microcontroller family offers the smallest, efficient, and scalable 3-phase motor control solution for Brushless Direct Current (BLDC) motor, Permanent Magnet Synchronous Motor (PMSM), or Switched Reluctance Motor (SRM) control applications for industrial and automotive.

The S12ZVM MCUs integrate a 12 V to 5 V voltage regulator, LIN physical layer or CAN physical layer, and a Gate Driver Unit (GDU) to control six power MOSFETs.