S912ZVH128F2CLL Product Information|NXP

Features


MagniV 16-bit MCU, S12Z core, 128KB Flash, 32MHz, -40/+85degC, Automotive Qualified, QFP 100

Package


LQFP100: LQFP100, plastic, low profile quad flat package; 100 terminals; 0.5 mm pitch; 14 mm x 14 mm x 1.4 mm body

Buy Options

Operating Features

ParameterValue
Core Type
S12Z
Operating Frequency [Max] (MHz)
64
Flash (kB)
128
RAM (kB)
8
EEPROM (kB)
4
PHY
CAN
ParameterValue
GPIO
73
CAN
1
SCI
2
SPI
1
I2C
1

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
S912ZVH128F2CLL(935318049557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
685.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S912ZVH128F2CLL
(935318049557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
S912ZVH128F2CLL
(935318049557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
S912ZVH128F2CLL
(935318049557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
S912ZVH128F2CLL
(935318049557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
S912ZVH128F2CLL
(935318049557)
2020-10-302020-11-30202007015INXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments
S912ZVH128F2CLL
(935318049557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about S12ZVH

The S12ZVH MCU integrates a sophisticated MCU with a voltage regulator, CAN and LIN physical layer, display controller, and instrument gage drivers for entry-level automotive and industrial instrument clusters applications.

The S12ZVH microcontrollers are part of the 16-bit S12 MagniV® mixed-signal MCU family and are part of an automotive instrument cluster solution demostrating high integration in a single chip.

The S12ZVH MCU allows designing an instrument cluster with a smaller and more energy-efficient footprint, reducing cost and improving overall system reliability using a minimized component number.

More