S912ZVFP32F1VLQ Product Information|NXP

Features


MagniV 16-bit MCU, S12Z core, 32KB Flash, 32MHz, -40/+105degC, Automotive Qualified, QFP 144

Package


LQFP144: LQFP144, plastic, low profile quad flat package; 144 terminals; 0.5 mm pitch; 20 mm x 20 mm x 1.4 mm body

Buy Options

S912ZVFP32F1VLQ

Active

12NC: 935324727557

Details

Order

Operating Features

ParameterValue
Core Type
S12Z
Operating Frequency [Max] (MHz)
32
SCI
2
ParameterValue
SPI
1
I2C
1

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
S912ZVFP32F1VLQ(935324727557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1319.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S912ZVFP32F1VLQ
(935324727557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
S912ZVFP32F1VLQ
(935324727557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
S912ZVFP32F1VLQ
(935324727557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
S912ZVFP32F1VLQ
(935324727557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about S12ZVH

The S12ZVH MCU integrates a sophisticated MCU with a voltage regulator, CAN and LIN physical layer, display controller, and instrument gage drivers for entry-level automotive and industrial instrument clusters applications.

The S12ZVH microcontrollers are part of the 16-bit S12 MagniV® mixed-signal MCU family and are part of an automotive instrument cluster solution demostrating high integration in a single chip.

The S12ZVH MCU allows designing an instrument cluster with a smaller and more energy-efficient footprint, reducing cost and improving overall system reliability using a minimized component number.

More