Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
MagniV 16-bit MCU, S12Z core, 32KB Flash, 32MHz, -40/+85degC, Automotive Qualified, QFP 100
LQFP100: LQFP100, plastic, low profile quad flat package; 100 terminals; 0.5 mm pitch; 14 mm x 14 mm x 1.4 mm body
12NC: 935322062557
Details
Order
Parameter | Value |
---|---|
Core Type | S12Z |
Operating Frequency [Max] (MHz) | 32 |
SCI | 2 |
Parameter | Value |
---|---|
SPI | 1 |
I2C | 1 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
S912ZVFP32F1CLL(935322062557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 685.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
S912ZVFP32F1CLL (935322062557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
S912ZVFP32F1CLL (935322062557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
S912ZVFP32F1CLL (935322062557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
S912ZVFP32F1CLL (935322062557) | 2020-10-30 | 2020-11-30 | 202007015I | NXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments |
The S12ZVH MCU integrates a sophisticated MCU with a voltage regulator, CAN and LIN physical layer, display controller, and instrument gage drivers for entry-level automotive and industrial instrument clusters applications.
The S12ZVH microcontrollers are part of the 16-bit S12 MagniV® mixed-signal MCU family and are part of an automotive instrument cluster solution demostrating high integration in a single chip.
The S12ZVH MCU allows designing an instrument cluster with a smaller and more energy-efficient footprint, reducing cost and improving overall system reliability using a minimized component number.