Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
QN9090/30: Bluetooth Low-Energy MCU with Arm®Cortex®-M4 CPU, Energy Efficiency, Analog and Digital Peripherals and NFC Tag Option
HVQFN40: plastic thermal enhanced very thin quad flat package; no leads; 40 terminals; body 6 x 6 x 0.85 mm
12NC: 935383081557
Details
Quantity
Unit Pricing
1 - 25 | $2.51 |
26 - 99 | $2.32 |
100+ | $2.12 |
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935383081518
Details
Order
12NC: 935383081515
Details
Order
Parameter | Value |
---|---|
Core Type | Arm Cortex-M4 |
Operating Frequency [Max] (MHz) | 48 |
SRAM (kB) | 152 |
Flash (kB) | 640 |
Parameter | Value |
---|---|
SPI | 2 |
I2C | 2 |
Supply Voltage [Min to Max] (V) | 1.9 to 3.6 |
Max Transmit Power (dBm) | 11 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
QN9090THN/001K(935383081557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 98.55816451656 | |
QN9090THN/001Y(935383081518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 98.55816451656 | |
QN9090THN/001Z(935383081515) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 98.55816451656 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
QN9090THN/001K (935383081557) | No | 3 | 3 | 240 | 260 |
QN9090THN/001Y (935383081518) | No | 3 | 3 | 240 | 260 |
QN9090THN/001Z (935383081515) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
QN9090THN/001K (935383081557) | 854231 | 5A992 |
QN9090THN/001Y (935383081518) | 854231 | 5A992 |
QN9090THN/001Z (935383081515) | 854231 | 5A992 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
QN9090THN/001K (935383081557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
QN9090THN/001Y (935383081518) | ||||
QN9090THN/001K (935383081557) | 2020-08-03 | 2020-08-04 | 202007047I | JN5188/89 - QN9030/9090 - K32W041/061 Datasheet New Revision |
QN9090THN/001Y (935383081518) | ||||
QN9090THN/001Z (935383081515) |
The QN9090 and QN9030 are the latest microcontrollers in the QN series of Bluetooth low energy devices that achieve ultra-low-power consumption and integrate an Arm®Cortex®-M4 CPU with a comprehensive mix of analog and digital peripherals. With support for up to 640KB onboard flash and 152 KB SRAM, the memory integration provides room and flexibility for complex applications and safe Over-the-Air (OTA) updates. QN series devices have a rich set of MCU peripherals including multiple serial communication interfaces. Within the QN series the QN9090T and QN9030T integrate NFC NTAG to support use cases such as out-of-band pairing. By tapping a device based on the QN9090T with an NFC reader device, such as a smart phone or tablet, a Bluetooth LE connection can be established quickly simplifying the pairing process.