QN9030HN Product Information|NXP

Features


QN9090/30: Bluetooth Low-Energy MCU with Arm®Cortex®-M4 CPU, Energy Efficiency, Analog and Digital Peripherals and NFC Tag Option

Package


HVQFN40: plastic thermal enhanced very thin quad flat package; no leads; 40 terminals; body 6 x 6 x 0.85 mm

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
48
SRAM (kB)
88
Flash (kB)
320
ParameterValue
SPI
2
I2C
2
Supply Voltage [Min to Max] (V)
1.9 to 3.6
Max Transmit Power (dBm)
11

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
QN9030HN/001K(935383082557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
100.9737912776
QN9030HN/001Y(935383082518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
100.9737912776
QN9030HN/001Z(935383082515)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
100.9737912776

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
QN9030HN/001K
(935383082557)
No
3
3
240
260
QN9030HN/001Y
(935383082518)
No
3
3
240
260
QN9030HN/001Z
(935383082515)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
QN9030HN/001K
(935383082557)
854231
5A992
QN9030HN/001Y
(935383082518)
854231
5A992
QN9030HN/001Z
(935383082515)
854231
5A992

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
QN9030HN/001K
(935383082557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
QN9030HN/001Y
(935383082518)
QN9030HN/001K
(935383082557)
2020-08-032020-08-04202007047IJN5188/89 - QN9030/9090 - K32W041/061 Datasheet New Revision
QN9030HN/001Y
(935383082518)
QN9030HN/001Z
(935383082515)

More about QN9090-30

The QN9090 and QN9030 are the latest microcontrollers in the QN series of Bluetooth low energy devices that achieve ultra-low-power consumption and integrate an Arm®Cortex®-M4 CPU with a comprehensive mix of analog and digital peripherals. With support for up to 640KB onboard flash and 152 KB SRAM, the memory integration provides room and flexibility for complex applications and safe Over-the-Air (OTA) updates. QN series devices have a rich set of MCU peripherals including multiple serial communication interfaces. Within the QN series the QN9090T and QN9030T integrate NFC NTAG to support use cases such as out-of-band pairing. By tapping a device based on the QN9090T with an NFC reader device, such as a smart phone or tablet, a Bluetooth LE connection can be established quickly simplifying the pairing process.