PCA9617ADP Product Information|NXP

Buy Options

PCA9617ADPJ

Active

12NC: 935299953118

Details

Quantity

Unit Pricing

1 - 24$0.51
25 - 99$0.51
100+$0.51

Order

$0.51 USD
In Stock:2,722
Order from distributors

Operating Features

ParameterValue
Inputs
1
Outputs
1
Type Of Offset
Static Offset
ParameterValue
Supply Voltage [Min to Max] (V)
0.8 to 5.5, 2.2 to 5.5
Frequency (Max) (MHz)
1
Operating Temperature (Min-Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCA9617ADPJ(935299953118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
28.880046

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCA9617ADPJ
(935299953118)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCA9617ADPJ
(935299953118)
854239

More about PCA9617A

The PCA9617A is a CMOS integrated circuit that provides level shifting between low voltage (0.8 V to 5.5 V) and higher voltage (2.2 V to 5.5 V) Fast-mode Plus (Fm+) I²C-bus or SMBus applications. While retaining all the operating modes and features of the I²C-bus system during the level shifts, it also permits extension of the I²C-bus by providing bidirectional buffering for both the data (SDA) and the clock (SCL) lines, thus enabling two buses of 540 pF at 1 MHz or up to 4000 pF at lower speeds. Using the PCA9617A enables the system designer to isolate two halves of a bus for both voltage and capacitance. The SDA and SCL pins are overvoltage tolerant and are high-impedance when the PCA9617A is unpowered.

The 2.2 V to 5.5 V bus port B drivers have the static level offset, while the adjustable voltage bus port A drivers eliminate the static offset voltage. This results in a LOW on the port B translating into a nearly 0 V LOW on the port A which accommodates the smaller voltage swings of lower voltage logic.

The static offset design of the port B PCA9617A I/O drivers prevents them from being connected to the static or incremented offset of other bus buffers. Port A of two or more PCA9617As can be connected together, however, to allow a star topography with port A on the common bus, and port A can be connected directly to any other buffer with static or incremented offset outputs. Multiple PCA9617As can be connected in series, port A to port B, with no build-up in offset voltage with only time of flight delays to consider.

The PCA9617A drivers are not enabled unless VCC(A) is above 0.8 V and VCC(B) is above 2.2 V. The EN pin is referenced to VCC(B) and can also be used to turn the drivers on and off under system control. Caution should be observed to only change the state of the enable pin when the bus is idle.

The output pull-down on the port B internal buffer LOW is set for approximately 0.55 V, while the input threshold of the internal buffer is set about 90 mV lower (0.45 V). When the port B I/O is driven LOW internally, the LOW is not recognized as a LOW by the input. This prevents a latching condition from occurring. The output pull-down on port A drives a hard LOW and the input level is set at 0.35 VCC(A) to accommodate the need for a lower LOW level in systems where the low voltage side supply voltage is as low as 0.8 V.

More